VÁLVULAS LOAD SENSING

Load-Sensing directional control valves available with 1 to 10 sections and with rated nominal flow from 10 up to 200 l/min and max. operating pressure of 420 bar. Available with manually, hydraulically, electro hydraulically and electronic control unit. Spool position indicators are optional available in our Mobile Valves program.
Agregar a la lista de presupuesto