Fluid level sensor

Fluid level sensor

Fluid level sensors are designed to monitor the level of media in your container. One or more switching signals can be detected and forwarded as a warning message via an electrical signal for level regulation or sent directly to a PLC controller. Choose from sizes from 076 to 1000 mm, extensive connector designs and accessories. Switch contact available as NC contact, NO contact or changeover contact. High media-resistance, UV-resistance, pressure fluid temperatures from -30°C to +120°C and extensive accessories complete the product portfolio. Please ask us for assistance in making your selection.
Read more Show less
Product Search
Filter selection
Reset filter
Nom. size
Select all Reset selection
Material, O-ring/sealing disc
Select all Reset selection
Plug connector design FSK
Select all Reset selection
Switching function FSK
Select all Reset selection
Show more filters

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)

FSK Fluid level sensor with riser tube made of plastic
Product brochure EN

(0 MB)

FSKV Fluid level sensor - Variable switch points
Product brochure EN

(0 MB)

FSK...LED Fluid level sensor
Product brochure EN

(0 MB)