CONTROLLE DI LIVELLO

Fluid level sensor FSK are units which are used to monitor and control the level of operating fluid.

FSK:
- Range of four sizes
- Switching contact can be either type O (opens when fluid is at low level), type C (closes when fluid is at low level) or type W (dual switching unit)
- Temperature gauge which records the temperature of the operating fluid in the tank. Scale in °C.
- Dual scale in °C and °F available on request.



Aggiungi alla lista richiesta