-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Filtration rating | 125 |
---|---|
Bypass | KB=no bypass |
Sealing material | 0=no seal |
Filter material, element | W=stainless steel wire mesh |
Size | 0050 |
Element type | S – suction elements |
Other features, element | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SF/SFM/SFF Suction filter
Spare parts list
EN
(0.61 MB)