-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 25 |
---|---|
Filter material | W/HC=stainless steel wire mesh |
Filtration rating | 50 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 1 1/2 inch |
Clogging indicator | B=visual |
Bypass | 3.5 bar |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | A2.5=response pressure CI 2.5 bar |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLN Inline Filter DIN 24550
Spare parts list
EN
(0.83 MB)