NF ON 1340 D P 10 D 2.0 /-L24

Part number
1326680
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 25
Filter material ON=Optimicron low pressure
Filtration rating 10
Type of connection SAE flange
Connection size 100
Clogging indicator D=visual/electrical
Bypass 3 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features L24=lamp voltage 24V

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
NF Inline Filter
Spare parts list EN

(2 MB)

Filter Elements and Filtration Solutions for Wind Turbines
Product brochure EN

(0.79 MB)