FLND W/HC 63 FDD 25 D 1.1 /-L24-B7

Part number
1326828
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 63
Filter material W/HC=stainless steel wire mesh
Filtration rating 25
Type of connection Thread (inches, ISO 228)
Connection size 1 inch
Clogging indicator D=visual/electrical
Bypass 7 bar
Sealing material NBR=NBR (Perbunan)
Changeover D=cock plug changeover
Standard 0=none
Other features L24=lamp voltage 24V

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLND Change-Over Inline Filter
Spare parts list EN

(1.37 MB)

FLND Change-Over Inline Filter to DIN 24550
Product brochure EN

(0.52 MB)