-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Filtration rating | 20 |
---|---|
Bypass | KB=no bypass |
Sealing material | NBR=NBR (Perbunan) |
Filter material, element | P/HC=paper |
Size | 2600 |
Element type | R – return line elements |
Other features, element | 0=no other features |