-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
pmax [bar] | 0.0 |
---|---|
Filter material | P=paper |
Filtration rating | 3 |
Type of connection | Thread (inches, ISO 228) |
Connection size | 2 1/2 inch |
Clogging indicator | W=no indicator hole |
Bypass | KB=no bypass |
Sealing material | 0=no seal |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ELF Breather Filter Filling Strainer
Spare parts list
EN
(0.87 MB)
ELF/BF Breathers and Filler Breathers.
Product brochure
EN
(3.17 MB)