-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 3340776 |
---|---|
Object designation | KHDF3-32-1114-18X-A |
Design | KHDF3 |
Nominal size DN | 25 |
Type of connection | Flange connection |
Connection/flange designation | SAE flange |
Housing material, ball valve | Steel |
Material code | Steel-steel-POM-FKM |
Surface protection | Zinc-plated |
Design of lever | Cranked lever |
Nominal pressure | 250 |
Nominal pressure | 25 |
Nominal pressure | 3600 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3340776 KHDF3 32 1114 18X A EN
Product information
EN
(0.2 MB)