-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size | 45E=45 l/min Economy |
---|---|
Operating medium | M |
Version | 2 |
Voltage | H=440V-60Hz-3Ph |
Filter size | 50=OLF-50 |
Type of vacuum pump | R |
Heater | H |
Measurement technology | A=AquaSensor |
Supplementary details | None |
Standard | EN ISO 12100:2010 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3921208 FAM 45E M 2 H 50 R H C1 A 00 EN
Product information
EN
(0.14 MB)
LVU-CD LowViscosity Unit - Coalescer Diesel
Product brochure
EN
(2.9 MB)