-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 4193484 |
---|---|
Design | Cartridge |
Sealing material | NBR |
Type of installation | Metric |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | DWM10130RS-22-C-N-05 |
Nom. size | 10 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Press. sett. r. prod. f. [bar] prod. f. [bar] | 5 - 11 |
Product family | DWM10130RS |
Qmax valves [l/min] | 60 |
Cavity | 10130 |
Adjustment type | Non-adjustable |
Standard | Druckwaage |
Control pressure differ. [bar] | 5 |
Version | Damped, no relief bore |
Additional function | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4193484 DWM10130RS 22 C N 05 EN
Product information
EN
(0.22 MB)
DWM10130RS-2. 2-way Pressure Compensator
Product brochure
EN
(1.06 MB)