-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size | PVV102-1 |
---|---|
Setting range | 15-50 |
Displacement | 20 |
Direction of rotation | Clockwise rotation |
Mounting flange | ISO mounting flange Ø100 4-hole |
Shaft | ISO keyed shaft Ø25mm |
Seals | Viton |
Controller | Without |
Position, ports 1 | Radial |