-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Approval/test certificate | ABS (American Bureau of Shipping) |
---|---|
Model, FSA / FSK | FSA |
Nom. size FSA/FSK | 127 |
Material, O-ring/sealing disc | FPM |
Gasket/O-ring | 0 |
Pipe geometry | Round |
Pipe material | Glass |
Additional function (+ banjo bolt) | Without |
Material, connector, FSA | Aluminium |
Material, frame, FSA | Stainless steel |
Contrast pane | HYDAC with thermometer |
Fastening screw, FSA | M12 |
Mounting nut | With (fas. nut) |
Surface protection | Stainless steel (scr. + nut) |
Nominal pressure [bar] | 1 |
Nominal pressure [MPa] | 0.1 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating instruction FSA-RV
Operating/maintenance instructions
EN
(0 MB)