-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Cooling capacity at 20°C/35°C tu | 35000 |
---|---|
Housing | S7 |
Cooling system | Compressor, air |
Voltage (50Hz) | 400 - 0 |
Voltage (60Hz) | 440 - 0 |
Refrigerant | R407C |
Flow rate | Without flow switch |
Colour/finish | RAL 7035 Light grey |
Approval | CE |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4570231 technical documents
Product information
EN
(2.79 MB)