-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 6074657 |
---|---|
Design | Sandwich plates |
Sealing material | FKM |
Type of installation | Other |
Control type | Pilot-operated |
Pmax [bar] | 350 |
Object designation | ZW-DB06-01-PT 350V- V* |
Nom. size | 6 |
Pressure setting range [bar] | 5 - 350 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Press. sett. r. prod. f. [bar] prod. f. [bar] | 5 - 350 |
Product family | ZW-DB06 |
Qmax valves [l/min] | 75 |
Cavity | ISO 4401-03-02-0-05 |
Adjustment type | Tool |
Position valve | P to T |
Standard | Release valve |
Pressure setting [bar] | No pre-setting |
Version | None |
Additional function | None |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
6074657 ZW DB06 01 PT 350V V EN
Product information
EN
(0.22 MB)
Valves in sandwich plate design Nominal size 6
Product brochure
EN
(3.78 MB)