-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Output signal | 0 to 10V |
---|---|
Approval | UL approval |
Temperature range min value | -25 |
Temperature range max value | 100 |
Mechanical connection | G1/4 A DIN 3852 / external |
Electrical connection | M12x1 / 4p |
Accuracy | 2.0% max = 1.0% typ. |
Probe length | 10 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 7200 User manual D/E/F
Operating/maintenance instructions
EN
(0.36 MB)
ETS 7200 Compact instructions D/E
Operating/maintenance instructions
EN
(0.64 MB)
ETS 7200 Temperature Transmitter
Product brochure
EN
(0.73 MB)