-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Display | No |
---|---|
Type of pressure | Relative |
Pressure unit | BAR |
Setting range min value | 0 |
Setting range max value | 250 |
Switching outputs | 2 |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Electrical connection | M12x1 / 4p |
Additional interface | IO-Link |
Approvals and certificates | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD 923503 EDS 824 F31 0250 000
Software
EN
(0.03 MB)
EDS 820 IO-Link User manual D/E/F
Operating/maintenance instructions
EN
(2.35 MB)
EDS 820 Pressure Switch IO-Link
Product brochure
EN
(0.81 MB)