-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Measuring principle | Magnetostrictive |
---|---|
Rod length [mm] | 410 |
Output signal | CANopen |
Mechanical connection | G3/4 external |
Electrical connection | Jacketed cable, length 2 m |
Approvals and certificates | UL approval |
Integrated temperature sensor | Yes |
Measuring range [mm] | 338 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
927096 HNT 1121 F11 0410 000 EN
Product information
EN
(0.14 MB)
EDS 927096 HNT 1121 F11 0410 000
Software
EN
(0 MB)
HNT 1100 CANopen User manual D/E/F
Operating/maintenance instructions
EN
(1.02 MB)
HNT 1200 Analogue User manual D/E/F
Operating/maintenance instructions
EN
(2.61 MB)
HNT 1200 Level Transmitter
Product brochure
EN
(0 MB)
HNT 1100 Level Transmitter
Product brochure
EN
(0 MB)