HAT 1200

SKU
GP_1000189377
learn more ...
Product Search
Filter selection
Reset filter
Mechanical connection
Select all Reset selection
Measuring range, end value
Select all Reset selection

HAT 1200


Grouped product items
HAT 1236-C01-090R-P01-V106-M01-S2PD-000
Material-No. 927347
Accuracy:
0.3° max = 0.15° typ
Resolution:
12 bit
Output signal:
4..20 mA (3-conductor)
Mechanical connection:
10 mm solid shaft, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1236-C01-120R-P01-V106-M01-S2PD-000
Material-No. 928415
Accuracy:
0.3° max = 0.15° typ
Resolution:
12 bit
Output signal:
4..20 mA (3-conductor)
Mechanical connection:
10 mm solid shaft, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1236-C01-360R-P01-D106-M01-S2PD-000
Material-No. 929370
Accuracy:
0.3° max = 0.15° typ
Resolution:
12 bit
Output signal:
4..20 mA (3-conductor)
Mechanical connection:
10 mm Form D, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
HAT 1236-C01-360L-P01-V106-M01-S2PD-000
Material-No. 925009
Accuracy:
0.3° max = 0.15° typ
Resolution:
12 bit
Output signal:
4..20 mA (3-conductor)
Mechanical connection:
10 mm solid shaft, DM 6 mm
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HAT 1200 Analogue Safety Kat2 User manual D/E/F
Operating/maintenance instructions EN

(2.01 MB)

HAT 1200 Analogue Safety Safety manual D/E
Operating/maintenance instructions EN

(1.78 MB)

HAT 1200 Angle Sensor, PL d, SIL 2
Product brochure EN

(2.54 MB)