RF ON 660 V N 5 LE 1.1 /-V

Part number
1251602
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 7
Filter material ON=Optimicron low pressure
Filtration rating 5
Type of connection SAE flange
Connection size 80
Clogging indicator LE=visual/electrical
Bypass 3 bar
Sealing material V=FPM (Viton)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RF Return Line Filter
Spare parts list EN

(0.81 MB)