RFLD W/HC 851 DAM 100 D 1.0 /-L24

Part number
1326401
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 25
Filter material W/HC=stainless steel wire mesh
Filtration rating 100
Type of connection SAE flange
Connection size 65
Clogging indicator D=visual/electrical
Bypass 3 bar
Sealing material NBR=NBR (Perbunan)
Changeover A=1-pc. ball changeover
Standard 0=none
Other features L24=lamp voltage 24V

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFLD Change over inline filter (cast)
Spare parts list EN

(1.22 MB)

RFLD Change-Over Inline Filter for Fuel Filtration
Product brochure EN

(1.04 MB)