MF P 160 AGE 10 E 2.0

Part number
302179
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 8
Filter material P=paper
Filtration rating 10
Type of connection Thread (inches, ISO 228)
Connection size 1 1/4 inch
Clogging indicator E=pressure gauge
Bypass 2 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features