HREL 6 A 19 PA ST M BL

Part number
3137391
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Tightening torque, bolt 10 Nm
Application, clamp Cable + hose mounting
Temp.-resistance, clamp -40 to +120 °C.
Size DIN 3015 Size 6

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3137391 HREL 6 A 19 PA ST M BL EN
Product information EN

(0.22 MB)