-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 3493360 |
---|---|
Design | Manifold-mounted |
Sealing material | NBR |
Type of installation | Other |
Pmax [bar] | 250 |
Object designation | VP-2SR6 D1SR S01/N |
Nom. size | 6 |
Function | Flow control valve |
Function | Spool valve |
Flow rate range [l/min] | 0 - 1 |
Product family | VP-2SR6 |
Q product family [l/min] | 0 - 30 |
Qmax valves [l/min] | 30 |
Cavity | ISO 6263-03-03-*-97 |
Adjustment type | Manual |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3493360 VP 2SR6 D1SR S01N EN
Product information
EN
(0.2 MB)
Conditions and Instructions for Valves
Product brochure
EN
(0.12 MB)