-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 3856067 |
---|---|
Object designation | KHZF3-50-5112-16X-A |
Design | KHZF3 |
Nominal size DN | 40 |
Type of connection | Flange connection |
Connection/flange designation | SAE flange |
Housing material, ball valve | Steel |
Material code | Structural steel-str. steel-POM-NBR |
Surface protection | Zinc-plated |
Design of lever | Cranked lever |
Nominal pressure | 210 |
Nominal pressure | 21 |
Nominal pressure | 3000 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |