FPU-2-800/1000FH6A3HK *

Part number
4023260
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Preferred models No
Series FPU-2
Model Standard design
G-adapter No G adapter
Protective case Protective case
Type of protective case Aluminium, HYDAC
FPU accessories No accessories
Max. display pressure gauge 1 1000
No. pressure gauges 1
Type of pressure gauge 1 Analogue
Pressure gauge unit 1 bar-psi
Min. display pressure gauge 1 0
No. pressure reducers (PRs) 0.0
No. charging hoses 1
Hose type Hose for high pressures
Gauge indication range 0 - 1000 bar (- 14500 psi high-pressure version)
Hose length 6 - 0