-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 4293055 |
---|---|
Design | Manifold-mounted |
Sealing material | FKM |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 320 |
Object designation | 4WE 6 J A08-24DO/V |
Nom. size | 6 |
Flow rate range Q [l/min] | 0.000000 |
Function | Spool valve |
Volume flow range Q [l/min] | 0 - 60 |
Coil | 24 V DC |
Pressure range P [bar] | 0 - 320 |
Connector type | Connection plug acc. to DIN EN 1 |
Product family | 4WE 6 J 08 |
Qmax valves [l/min] | 60 |
Cavity | ISO 4401-03-02-0-05 |
Coil design | 50-2345 |
Valve series | 4WE 6 J 08 |
Actuation | Magnetic |
Function | 4/3 directional valve |
Manual override | Yes |
Model | 8 watts |
Type, manual override | Concealed manual override |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
C4WERE10 P01 Proportional directional sp
Product brochure
EN
(1.23 MB)