-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Part number | 4550539 |
---|---|
Design | Sandwich plates |
Sealing material | NBR |
Type of installation | Other |
Control type | Direct-acting |
Pmax [bar] | 350 |
Object designation | ZW-RV10-D01-P-0,5-N |
Nom. size | 10 |
Volume flow range Q [l/min] | 0 - 100 |
Cracking pressure [bar] | 0.5 |
Product family | ZW-RV10 |
Qmax valves [l/min] | 100 |
Cavity | ISO 4401-05-04-0-05 |
Adjustment type | Not available |
Position valve | Return flow P |
Function | Check valve |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4550539 ZW RV10 D01 P 05 N EN
Product information
EN
(0.24 MB)
Valves in sandwich plate design Nominal size 10
Product brochure
EN
(2.49 MB)