-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | PRO18383-00001 | Download 1.02 MB |
[ "DA" ] | PRO18383-00001 | Download 1.02 MB |
[ "DE" ] | PRO18383-00001 | Download 1.01 MB |
[ "DE-CH" ] | PRO18383-00001 | Download 1.01 MB |
[ "EN" ] | PRO18383-00001 | Download 1.02 MB |
[ "EN-AE" ] | PRO18383-00001 | Download 1.02 MB |
[ "EN-CH" ] | PRO18383-00001 | Download 1.02 MB |
[ "EN-IN" ] | PRO18383-00001 | Download 1.02 MB |
[ "EN-PL" ] | PRO18383-00001 | Download 1.02 MB |
[ "EN-ZA" ] | PRO18383-00001 | Download 1.02 MB |
[ "ES" ] | PRO18383-00001 | Download 1.02 MB |
[ "ES-AR" ] | PRO18383-00001 | Download 1.02 MB |
[ "ES-MX" ] | PRO18383-00001 | Download 1.02 MB |
[ "FI" ] | PRO18383-00001 | Download 1.02 MB |
[ "FR" ] | 18383 00001 | Download 0.96 MB |
[ "FR-CH" ] | 18383 00001 | Download 0.96 MB |
[ "HU" ] | PRO18383-00001 | Download 1.02 MB |
[ "IT" ] | PRO18383-00001 | Download 1.02 MB |
[ "IT-CH" ] | PRO18383-00001 | Download 1.02 MB |
[ "JA" ] | PRO18383-00001 | Download 1.02 MB |
[ "KO" ] | PRO18383-00001 | Download 1.02 MB |
[ "NL" ] | PRO18383-00001 | Download 1.02 MB |
[ "NL-BE" ] | PRO18383-00001 | Download 1.02 MB |
[ "NO" ] | PRO18383-00001 | Download 1.02 MB |
[ "PL" ] | 18383 00001 | Download 1.29 MB |
[ "PT" ] | PRO18383-00001 | Download 1.02 MB |
[ "SV" ] | PRO18383-00001 | Download 1.02 MB |
[ "TR" ] | PRO18383-00001 | Download 1.02 MB |
[ "CS" ] | PRO18611-00001 | Download 0.74 MB |
[ "DA" ] | PRO18611-00001 | Download 0.74 MB |
[ "DE" ] | PRO18611-00001 | Download 0.74 MB |
[ "DE-CH" ] | PRO18611-00001 | Download 0.74 MB |
[ "EN" ] | PRO18611-00001 | Download 0.74 MB |
[ "EN-AE" ] | PRO18611-00001 | Download 0.74 MB |
[ "EN-CH" ] | PRO18611-00001 | Download 0.74 MB |
[ "EN-IN" ] | PRO18611-00001 | Download 0.74 MB |
[ "EN-PL" ] | PRO18611-00001 | Download 0.74 MB |
[ "EN-ZA" ] | PRO18611-00001 | Download 0.74 MB |
[ "ES" ] | PRO18611-00001 | Download 0.74 MB |
[ "ES-AR" ] | PRO18611-00001 | Download 0.74 MB |
[ "ES-MX" ] | PRO18611-00001 | Download 0.74 MB |
[ "FI" ] | PRO18611-00001 | Download 0.74 MB |
[ "FR" ] | PRO18611-00001 | Download 0.74 MB |
[ "FR-CH" ] | PRO18611-00001 | Download 0.74 MB |
[ "HU" ] | PRO18611-00001 | Download 0.74 MB |
[ "IT" ] | PRO18611-00001 | Download 0.74 MB |
[ "IT-CH" ] | PRO18611-00001 | Download 0.74 MB |
[ "JA" ] | PRO18611-00001 | Download 0.74 MB |
[ "KO" ] | PRO18611-00001 | Download 0.74 MB |
[ "NL" ] | PRO18611-00001 | Download 0.74 MB |
[ "NL-BE" ] | PRO18611-00001 | Download 0.74 MB |
[ "NO" ] | PRO18611-00001 | Download 0.74 MB |
[ "PL" ] | PRO18611-00001 | Download 0.74 MB |
[ "PT" ] | PRO18611-00001 | Download 0.74 MB |
[ "SV" ] | PRO18611-00001 | Download 0.74 MB |
[ "TR" ] | PRO18611-00001 | Download 0 MB |
Electrical connection | M12x1, 5-pole |
---|---|
Display | Yes |
Accuracy | 2,00 |
Measuring principle | Ultrasonic sound |
Measuring range [mm] | 6000 |
Switching outputs | 1 switching output |
Output signal | 4 to 20 mA |
Mechanical connection | M30x1.5 |
Approvals and certificates | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media