-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | 18111 00001 | Download 0.87 MB |
[ "DA" ] | 18111 00001 | Download 0.87 MB |
[ "DE" ] | 18111 00001 | Download 0.87 MB |
[ "DE-CH" ] | 18111 00001 | Download 0.87 MB |
[ "EN" ] | 18111 00001 | Download 0.87 MB |
[ "EN-AE" ] | 18111 00001 | Download 0.87 MB |
[ "EN-CH" ] | 18111 00001 | Download 0.87 MB |
[ "EN-IN" ] | 18111 00001 | Download 0.87 MB |
[ "EN-PL" ] | 18111 00001 | Download 0.87 MB |
[ "EN-ZA" ] | 18111 00001 | Download 0.87 MB |
[ "ES" ] | 18111 00001 | Download 0.87 MB |
[ "ES-AR" ] | 18111 00001 | Download 0.87 MB |
[ "ES-MX" ] | 18111 00001 | Download 0.87 MB |
[ "FI" ] | 18111 00001 | Download 0.87 MB |
[ "FR" ] | 18111 00001 | Download 0.87 MB |
[ "FR-CH" ] | 18111 00001 | Download 0.87 MB |
[ "HU" ] | 18111 00001 | Download 0.87 MB |
[ "IT" ] | 18111 00001 | Download 0.87 MB |
[ "IT-CH" ] | 18111 00001 | Download 0.87 MB |
[ "JA" ] | 18111 00001 | Download 0.87 MB |
[ "KO" ] | 18111 00001 | Download 0.87 MB |
[ "NL" ] | 18111 00001 | Download 0.87 MB |
[ "NL-BE" ] | 18111 00001 | Download 0.87 MB |
[ "NO" ] | 18111 00001 | Download 0.87 MB |
[ "PL" ] | 18111 00001 | Download 0.87 MB |
[ "PT" ] | 18111 00001 | Download 0.87 MB |
[ "SV" ] | 18111 00001 | Download 0.87 MB |
[ "TR" ] | 18111 00001 | Download 0 MB |
[ "CS" ] | PRO18140-00001 | Download 0.5 MB |
[ "DA" ] | PRO18140-00001 | Download 0.5 MB |
[ "DE" ] | PRO18140-00001 | Download 0.42 MB |
[ "DE-CH" ] | PRO18140-00001 | Download 0.42 MB |
[ "EN" ] | PRO18140-00001 | Download 0.5 MB |
[ "EN-AE" ] | PRO18140-00001 | Download 0.5 MB |
[ "EN-CH" ] | PRO18140-00001 | Download 0.5 MB |
[ "EN-IN" ] | PRO18140-00001 | Download 0.5 MB |
[ "EN-PL" ] | PRO18140-00001 | Download 0.5 MB |
[ "EN-ZA" ] | PRO18140-00001 | Download 0.5 MB |
[ "ES" ] | PRO18140-00001 | Download 0.5 MB |
[ "ES-AR" ] | PRO18140-00001 | Download 0.5 MB |
[ "ES-MX" ] | PRO18140-00001 | Download 0.5 MB |
[ "FI" ] | PRO18140-00001 | Download 0.5 MB |
[ "FR" ] | PRO18140-00001 | Download 0.5 MB |
[ "FR-CH" ] | PRO18140-00001 | Download 0.5 MB |
[ "HU" ] | PRO18140-00001 | Download 0.5 MB |
[ "IT" ] | PRO18140-00001 | Download 0.5 MB |
[ "IT-CH" ] | PRO18140-00001 | Download 0.5 MB |
[ "JA" ] | PRO18140-00001 | Download 0.5 MB |
[ "KO" ] | PRO18140-00001 | Download 0.5 MB |
[ "NL" ] | PRO18140-00001 | Download 0.5 MB |
[ "NL-BE" ] | PRO18140-00001 | Download 0.5 MB |
[ "NO" ] | PRO18140-00001 | Download 0.5 MB |
[ "PL" ] | PRO18140-00001 | Download 0.5 MB |
[ "PT" ] | PRO18140-00001 | Download 0.5 MB |
[ "SV" ] | PRO18140-00001 | Download 0.5 MB |
[ "TR" ] | PRO18140-00001 | Download 0 MB |
[ "CS" ] | PRO18141-00001 | Download 0.49 MB |
[ "DA" ] | PRO18141-00001 | Download 0.49 MB |
[ "DE" ] | PRO18141-00001 | Download 0.45 MB |
[ "DE-CH" ] | PRO18141-00001 | Download 0.45 MB |
[ "EN" ] | PRO18141-00001 | Download 0.49 MB |
[ "EN-AE" ] | PRO18141-00001 | Download 0.49 MB |
[ "EN-CH" ] | PRO18141-00001 | Download 0.49 MB |
[ "EN-IN" ] | PRO18141-00001 | Download 0.49 MB |
[ "EN-PL" ] | PRO18141-00001 | Download 0.49 MB |
[ "EN-ZA" ] | PRO18141-00001 | Download 0.49 MB |
[ "ES" ] | PRO18141-00001 | Download 0.49 MB |
[ "ES-AR" ] | PRO18141-00001 | Download 0.49 MB |
[ "ES-MX" ] | PRO18141-00001 | Download 0.49 MB |
[ "FI" ] | PRO18141-00001 | Download 0.49 MB |
[ "FR" ] | PRO18141-00001 | Download 0.49 MB |
[ "FR-CH" ] | PRO18141-00001 | Download 0.49 MB |
[ "HU" ] | PRO18141-00001 | Download 0.49 MB |
[ "IT" ] | PRO18141-00001 | Download 0.49 MB |
[ "IT-CH" ] | PRO18141-00001 | Download 0.49 MB |
[ "JA" ] | PRO18141-00001 | Download 0.49 MB |
[ "KO" ] | PRO18141-00001 | Download 0.49 MB |
[ "NL" ] | PRO18141-00001 | Download 0.49 MB |
[ "NL-BE" ] | PRO18141-00001 | Download 0.49 MB |
[ "NO" ] | PRO18141-00001 | Download 0.49 MB |
[ "PL" ] | PRO18141-00001 | Download 0.49 MB |
[ "PT" ] | PRO18141-00001 | Download 0.49 MB |
[ "SV" ] | PRO18141-00001 | Download 0.49 MB |
[ "TR" ] | PRO18141-00001 | Download 0 MB |
[ "CS" ] | 18616 00001 | Download 0.83 MB |
[ "DA" ] | 18616 00001 | Download 0.83 MB |
[ "DE" ] | 18616 00001 | Download 0.83 MB |
[ "DE-CH" ] | 18616 00001 | Download 0.83 MB |
[ "EN" ] | 18616 00001 | Download 0.83 MB |
[ "EN-AE" ] | 18616 00001 | Download 0.83 MB |
[ "EN-CH" ] | 18616 00001 | Download 0.83 MB |
[ "EN-IN" ] | 18616 00001 | Download 0.83 MB |
[ "EN-PL" ] | 18616 00001 | Download 0.83 MB |
[ "EN-ZA" ] | 18616 00001 | Download 0.83 MB |
[ "ES" ] | 18616 00001 | Download 0.83 MB |
[ "ES-AR" ] | 18616 00001 | Download 0.83 MB |
[ "ES-MX" ] | 18616 00001 | Download 0.83 MB |
[ "FI" ] | 18616 00001 | Download 0.83 MB |
[ "FR" ] | 18616 00001 | Download 0.83 MB |
[ "FR-CH" ] | 18616 00001 | Download 0.83 MB |
[ "HU" ] | 18616 00001 | Download 0.83 MB |
[ "IT" ] | 18616 00001 | Download 0.83 MB |
[ "IT-CH" ] | 18616 00001 | Download 0.83 MB |
[ "JA" ] | 18616 00001 | Download 0.83 MB |
[ "KO" ] | 18616 00001 | Download 0.83 MB |
[ "NL" ] | 18616 00001 | Download 0.83 MB |
[ "NL-BE" ] | 18616 00001 | Download 0.83 MB |
[ "NO" ] | 18616 00001 | Download 0.83 MB |
[ "PL" ] | 18616 00001 | Download 0.83 MB |
[ "PT" ] | 18616 00001 | Download 0.83 MB |
[ "SV" ] | 18616 00001 | Download 0.83 MB |
[ "TR" ] | 18616 00001 | Download 0 MB |
[ "CS" ] | 18617 00001 | Download 0.85 MB |
[ "DA" ] | 18617 00001 | Download 0.85 MB |
[ "DE" ] | 18617 00001 | Download 0.85 MB |
[ "DE-CH" ] | 18617 00001 | Download 0.85 MB |
[ "EN" ] | 18617 00001 | Download 0.85 MB |
[ "EN-AE" ] | 18617 00001 | Download 0.85 MB |
[ "EN-CH" ] | 18617 00001 | Download 0.85 MB |
[ "EN-IN" ] | 18617 00001 | Download 0.85 MB |
[ "EN-PL" ] | 18617 00001 | Download 0.85 MB |
[ "EN-ZA" ] | 18617 00001 | Download 0.85 MB |
[ "ES" ] | 18617 00001 | Download 0.85 MB |
[ "ES-AR" ] | 18617 00001 | Download 0.85 MB |
[ "ES-MX" ] | 18617 00001 | Download 0.85 MB |
[ "FI" ] | 18617 00001 | Download 0.85 MB |
[ "FR" ] | 18617 00001 | Download 0.85 MB |
[ "FR-CH" ] | 18617 00001 | Download 0.85 MB |
[ "HU" ] | 18617 00001 | Download 0.85 MB |
[ "IT" ] | 18617 00001 | Download 0.85 MB |
[ "IT-CH" ] | 18617 00001 | Download 0.85 MB |
[ "JA" ] | 18617 00001 | Download 0.85 MB |
[ "KO" ] | 18617 00001 | Download 0.85 MB |
[ "NL" ] | 18617 00001 | Download 0.85 MB |
[ "NL-BE" ] | 18617 00001 | Download 0.85 MB |
[ "NO" ] | 18617 00001 | Download 0.85 MB |
[ "PL" ] | 18617 00001 | Download 0.85 MB |
[ "PT" ] | 18617 00001 | Download 0.85 MB |
[ "SV" ] | 18617 00001 | Download 0.85 MB |
[ "TR" ] | 18617 00001 | Download 0 MB |
[ "CS" ] | 18620 00001 | Download 0.86 MB |
[ "DA" ] | 18620 00001 | Download 0.86 MB |
[ "DE" ] | 18620 00001 | Download 0.86 MB |
[ "DE-CH" ] | 18620 00001 | Download 0.86 MB |
[ "EN" ] | 18620 00001 | Download 0.86 MB |
[ "EN-AE" ] | 18620 00001 | Download 0.86 MB |
[ "EN-CH" ] | 18620 00001 | Download 0.86 MB |
[ "EN-IN" ] | 18620 00001 | Download 0.86 MB |
[ "EN-PL" ] | 18620 00001 | Download 0.86 MB |
[ "EN-ZA" ] | 18620 00001 | Download 0.86 MB |
[ "ES" ] | 18620 00001 | Download 0.86 MB |
[ "ES-AR" ] | 18620 00001 | Download 0.86 MB |
[ "ES-MX" ] | 18620 00001 | Download 0.86 MB |
[ "FI" ] | 18620 00001 | Download 0.86 MB |
[ "FR" ] | 18620 00001 | Download 0.86 MB |
[ "FR-CH" ] | 18620 00001 | Download 0.86 MB |
[ "HU" ] | 18620 00001 | Download 0.86 MB |
[ "IT" ] | 18620 00001 | Download 0.86 MB |
[ "IT-CH" ] | 18620 00001 | Download 0.86 MB |
[ "JA" ] | 18620 00001 | Download 0.86 MB |
[ "KO" ] | 18620 00001 | Download 0.86 MB |
[ "NL" ] | 18620 00001 | Download 0.86 MB |
[ "NL-BE" ] | 18620 00001 | Download 0.86 MB |
[ "NO" ] | 18620 00001 | Download 0.86 MB |
[ "PL" ] | 18620 00001 | Download 0.86 MB |
[ "PT" ] | 18620 00001 | Download 0.86 MB |
[ "SV" ] | 18620 00001 | Download 0.86 MB |
[ "TR" ] | 18620 00001 | Download 0 MB |
[ "CS" ] | PRO18631-00001 | Download 4.66 MB |
[ "DA" ] | PRO18631-00001 | Download 4.66 MB |
[ "DE" ] | PRO18631-00001 | Download 4.66 MB |
[ "DE-CH" ] | PRO18631-00001 | Download 4.66 MB |
[ "EN" ] | PRO18631-00001 | Download 4.66 MB |
[ "EN-AE" ] | PRO18631-00001 | Download 4.66 MB |
[ "EN-CH" ] | PRO18631-00001 | Download 4.66 MB |
[ "EN-IN" ] | PRO18631-00001 | Download 4.66 MB |
[ "EN-PL" ] | PRO18631-00001 | Download 4.66 MB |
[ "EN-ZA" ] | PRO18631-00001 | Download 4.66 MB |
[ "ES" ] | PRO18631-00001 | Download 4.66 MB |
[ "ES-AR" ] | PRO18631-00001 | Download 4.66 MB |
[ "ES-MX" ] | PRO18631-00001 | Download 4.66 MB |
[ "FI" ] | PRO18631-00001 | Download 4.66 MB |
[ "FR" ] | PRO18631-00001 | Download 4.66 MB |
[ "FR-CH" ] | PRO18631-00001 | Download 4.66 MB |
[ "HU" ] | PRO18631-00001 | Download 4.66 MB |
[ "IT" ] | PRO18631-00001 | Download 4.66 MB |
[ "IT-CH" ] | PRO18631-00001 | Download 4.66 MB |
[ "JA" ] | PRO18631-00001 | Download 4.66 MB |
[ "KO" ] | PRO18631-00001 | Download 4.66 MB |
[ "NL" ] | PRO18631-00001 | Download 4.66 MB |
[ "NL-BE" ] | PRO18631-00001 | Download 4.66 MB |
[ "NO" ] | PRO18631-00001 | Download 4.66 MB |
[ "PL" ] | PRO18631-00001 | Download 4.66 MB |
[ "PT" ] | PRO18631-00001 | Download 4.66 MB |
[ "SV" ] | PRO18631-00001 | Download 4.66 MB |
[ "TR" ] | PRO18631-00001 | Download 4.66 MB |
[ "CS" ] | PRO183021-00001 | Download 0.82 MB |
[ "DA" ] | PRO183021-00001 | Download 0.82 MB |
[ "DE" ] | PRO183021-00001 | Download 0.82 MB |
[ "DE-CH" ] | PRO183021-00001 | Download 0.82 MB |
[ "EN" ] | PRO183021-00001 | Download 0.82 MB |
[ "EN-AE" ] | PRO183021-00001 | Download 0.82 MB |
[ "EN-CH" ] | PRO183021-00001 | Download 0.82 MB |
[ "EN-IN" ] | PRO183021-00001 | Download 0.82 MB |
[ "EN-PL" ] | PRO183021-00001 | Download 0.82 MB |
[ "EN-ZA" ] | PRO183021-00001 | Download 0.82 MB |
[ "ES" ] | PRO183021-00001 | Download 0.82 MB |
[ "ES-AR" ] | PRO183021-00001 | Download 0.82 MB |
[ "ES-MX" ] | PRO183021-00001 | Download 0.82 MB |
[ "FI" ] | PRO183021-00001 | Download 0.82 MB |
[ "FR" ] | PRO183021-00001 | Download 0.82 MB |
[ "FR-CH" ] | PRO183021-00001 | Download 0.82 MB |
[ "HU" ] | PRO183021-00001 | Download 0.82 MB |
[ "IT" ] | PRO183021-00001 | Download 0.82 MB |
[ "IT-CH" ] | PRO183021-00001 | Download 0.82 MB |
[ "JA" ] | PRO183021-00001 | Download 0.82 MB |
[ "KO" ] | PRO183021-00001 | Download 0.82 MB |
[ "NL" ] | PRO183021-00001 | Download 0.82 MB |
[ "NL-BE" ] | PRO183021-00001 | Download 0.82 MB |
[ "NO" ] | PRO183021-00001 | Download 0.82 MB |
[ "PL" ] | PRO183021-00001 | Download 0.82 MB |
[ "PT" ] | PRO183021-00001 | Download 0.82 MB |
[ "SV" ] | PRO183021-00001 | Download 0.82 MB |
[ "TR" ] | PRO183021-00001 | Download 0 MB |
[ "CS" ] | 183331 00001 | Download 0.84 MB |
[ "DA" ] | 183331 00001 | Download 0.84 MB |
[ "DE" ] | 183331 00001 | Download 0.75 MB |
[ "DE-CH" ] | 183331 00001 | Download 0.75 MB |
[ "EN" ] | 183331 00001 | Download 0.84 MB |
[ "EN-AE" ] | 183331 00001 | Download 0.84 MB |
[ "EN-CH" ] | 183331 00001 | Download 0.84 MB |
[ "EN-IN" ] | 183331 00001 | Download 0.84 MB |
[ "EN-PL" ] | 183331 00001 | Download 0.84 MB |
[ "EN-ZA" ] | 183331 00001 | Download 0.84 MB |
[ "ES" ] | 183331 00001 | Download 0.84 MB |
[ "ES-AR" ] | 183331 00001 | Download 0.84 MB |
[ "ES-MX" ] | 183331 00001 | Download 0.84 MB |
[ "FI" ] | 183331 00001 | Download 0.84 MB |
[ "FR" ] | 183331 00001 | Download 0.84 MB |
[ "FR-CH" ] | 183331 00001 | Download 0.84 MB |
[ "HU" ] | 183331 00001 | Download 0.84 MB |
[ "IT" ] | 183331 00001 | Download 0.84 MB |
[ "IT-CH" ] | 183331 00001 | Download 0.84 MB |
[ "JA" ] | 183331 00001 | Download 0.84 MB |
[ "KO" ] | 183331 00001 | Download 0.84 MB |
[ "NL" ] | 183331 00001 | Download 0.84 MB |
[ "NL-BE" ] | 183331 00001 | Download 0.84 MB |
[ "NO" ] | 183331 00001 | Download 0.84 MB |
[ "PL" ] | 183331 00001 | Download 0.84 MB |
[ "PT" ] | 183331 00001 | Download 0.84 MB |
[ "SV" ] | 183331 00001 | Download 0.84 MB |
[ "TR" ] | 183331 00001 | Download 0 MB |
[ "CS" ] | 18176 00001 | Download 0.56 MB |
[ "DA" ] | 18176 00001 | Download 0.56 MB |
[ "DE" ] | 18176 00001 | Download 0.52 MB |
[ "DE-CH" ] | 18176 00001 | Download 0.52 MB |
[ "EN" ] | 18176 00001 | Download 0.56 MB |
[ "EN-AE" ] | 18176 00001 | Download 0.56 MB |
[ "EN-CH" ] | 18176 00001 | Download 0.56 MB |
[ "EN-IN" ] | 18176 00001 | Download 0.56 MB |
[ "EN-PL" ] | 18176 00001 | Download 0.56 MB |
[ "EN-ZA" ] | 18176 00001 | Download 0.56 MB |
[ "ES" ] | 18176 00001 | Download 0.56 MB |
[ "ES-AR" ] | 18176 00001 | Download 0.56 MB |
[ "ES-MX" ] | 18176 00001 | Download 0.56 MB |
[ "FI" ] | 18176 00001 | Download 0.56 MB |
[ "FR" ] | 18176 00001 | Download 0.56 MB |
[ "FR-CH" ] | 18176 00001 | Download 0.56 MB |
[ "HU" ] | 18176 00001 | Download 0.56 MB |
[ "IT" ] | 18176 00001 | Download 0.56 MB |
[ "IT-CH" ] | 18176 00001 | Download 0.56 MB |
[ "JA" ] | 18176 00001 | Download 0.56 MB |
[ "KO" ] | 18176 00001 | Download 0.56 MB |
[ "NL" ] | 18176 00001 | Download 0.56 MB |
[ "NL-BE" ] | 18176 00001 | Download 0.56 MB |
[ "NO" ] | 18176 00001 | Download 0.56 MB |
[ "PL" ] | 18176 00001 | Download 0.56 MB |
[ "PT" ] | 18176 00001 | Download 0.56 MB |
[ "SV" ] | 18176 00001 | Download 0.56 MB |
[ "TR" ] | 18176 00001 | Download 0 MB |
Output signal | 4 to 20mA (2 conductors) |
---|---|
Approval | None |
Temperature range min value | -25 |
Temperature range max value | 100 |
Mechanical connection | G1/4 A DIN 3852 / external |
Electrical connection | DIN 43650 /3p+PE |
Accuracy | 0.8% max = 0.4% typ. |
Probe length | 100 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 4100/4500 HART ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions
EN
(2.8 MB)
ETS 4100/4100S CANopen Protocol description E
Operating/maintenance instructions
EN
(4.88 MB)
ETS 4100/4500 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions
EN
(2.87 MB)
ETS 4100 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(1.02 MB)
ETS 4100/4500 SAEJ1939 Protocol description E
Operating/maintenance instructions
EN
(0.48 MB)
ETS 4100/4500 SAE J1939 V03 Protocol description E
Operating/maintenance instructions
EN
(0.5 MB)
ETS 4100/4100S IO-Link Compact instructions D/E
Operating/maintenance instructions
EN
(0.88 MB)
ETS 4100 Temperature Transmitter Ex applicationsATEX, IECEx, CSA, triple approval, HART interface
Product brochure
EN
(0.87 MB)
ETS 4100 Temperature Transmitter Ex applications ATEX, IECEx, CSA, HART
Product brochure
EN
(0.83 MB)
ETS 4100 Temperature Transmitter Ex applications ATEX, IECEx, HART
Product brochure
EN
(0.85 MB)
Electronic Temperature Transmitter with HSI Sensor Recognition ETS4148-H
Product brochure
EN
(0.84 MB)