-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Approvals and certificates | UL approval |
---|---|
Rod length [mm] | 1000 |
Integrated temperature sensor | Yes |
Display | Yes |
Measuring principle | Magnetostrictive |
Measuring range [mm] | 928 |
Switching outputs | 2 |
Additional interface | 4 to 20mA (2 conductors) |
Mechanical connection | G3/4 A DIN 3852 / external |
Electrical connection | M12x1, 4-pole |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
IODD 926493 HNS 3126 F31 1000 000
Software
EN
(0.05 MB)
HNS 3100/3200 User manual D/E/F
Operating/maintenance instructions
EN
(1.16 MB)
HNS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions
EN
(3.05 MB)
HNS 3000 Level Switch
Product brochure
EN
(0.82 MB)
HNS 3000 Level Switch IO-Link
Product brochure
EN
(0.69 MB)