HMG 510

Available versions:
Standard

The HMG 510 is a hand-held instrument for simple measurement tasks on hydraulic and pneumatic systems in mobile and industrial applications.   Thanks to its compactness and ease of handling, the HMG 510 is an ideal companion for employees in maintenance, commissioning and service. Up to two sensors with HYDAC Sensor Interface (HSI) can be connected. Sensors are available to measure pressure, temperature and flow rate as well as sensors for condition monitoring (also known as SMART sensors). SMART sensors include for example the oil level sensor HYDACLab®, the moisture sensor AS 1000 or the contamination sensor CS 1000. The HMG 510 automatically recognises these sensors and takes all of the necessary basic settings from each sensor. The measurement values and the corresponding physical unit are displayed on an easy-to-read LCD display.   The HMG 510 offers in addition the opportunity of transferring the memory values of the SMART sensors mentioned above to a PC. With the HYDAC PC software "CMWIN", it is possible to present the saved measured data of the SMART sensors on the PC in the form of a curve and to analyse, edit, process and archive that data. The HMG has a standard integrated USB interface to enable this data transfer. The HMG 510 offers a function for the precise and safe setting of mechanical pressure and temperature switches for the purpose of expanding the range of applications.      

  • Mobile 2-channel portable data recorder
  • Straightforward and user-friendly key operation
  • Large LCD display with battery status indicator
  • Two sensor inputs, automatic sensor detection
  • Specially for displaying measured values of condition monitoring sensors (SMART sensors)
  • Measuring range and unit of connected sensors detected automatically
  • Tare of individual measurement channels
  • Display of current measured value
  • Display of difference (channel A–B)
  • Min. or max. value measurement, with reset function
  • Adjustment aid for mechanical pressure and temperature switches
  • USB interface
SKU
GP_1000510097
learn more ...
Product Search
Filter selection
Reset filter

HMG 510


Grouped product items
HMG 510-000
Material-No. 909889
each 1 PCE
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DEF18066H 0 11 07 hmg510
Operating/maintenance instructions EN

(2.01 MB)

HMG 510 Portable Measuring Instrument
Product brochure EN

(1.47 MB)