-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Temperature to | 100 |
---|---|
Temperature from | -30 |
Connection size | G 3/4 |
Volume | 0,2 |
Filtration rating | 10.00 |
Sealing material | Viton |
Bypass | No bypass |
Other features, filter | Lamp 24V |
pmax [bar] | 315 |
Filter material | BH/HC=Betamicron high pressure |
Filtration rating | 10 |
Type of connection | Special port |
Connection size | Special size |
Clogging indicator | D=visual/electrical |
Bypass | KB=no bypass |
Sealing material | V=FPM (Viton) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | L24=lamp voltage 24V |
Approval | N |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFZ Pressure Filter Sandwich Stacking
Spare parts list
EN
(0.4 MB)