-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Filtration rating | 200 |
---|---|
Bypass | 3 bar |
Sealing material | NBR=NBR (Perbunan) |
Filter material, element | W/HC=stainless steel wire mesh |
Size | 0660 |
Element type | R – return line elements |
Other features, element | W=fur HFA/HFC fluids |