RFM ON 165 B D 10 W 0.0

Part number
1261737
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 10
Filter material ON=Optimicron low pressure
Filtration rating 10
Type of connection Thread (inches, ISO 228)
Connection size 1 inch
Clogging indicator W=no indicator hole
Bypass 3 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFM Return Line Filter with 2-hole
Spare parts list EN

(0.57 MB)

RFM Return Line Filter with 4-hole
Spare parts list EN

(1.3 MB)