RKM MM 201 BVE 15 W 0.0 /-NR

Part number
1268533
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 10
Filter material *PLEASE DELETE*
Filtration rating 15
Type of connection Thread (inches, ISO 228)
Connection size 1 1/4 inch
Clogging indicator W=no indicator hole
Bypass 2.5 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features NR=anticavitation valve

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RKM Return line and suction boost Filter
Spare parts list EN

(0.85 MB)

RKM Return line and suction boost Filter
Spare parts list EN

(0.42 MB)

RKM Return Line Suction Boost Filter. The New Generation.
Product brochure EN

(5.25 MB)