RFLD ON 2500 CAT 20 D 1.0 /-LED

Part number
1270410
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 16
Filter material ON=Optimicron low pressure
Filtration rating 20
Type of connection DIN flange
Connection size 100
Clogging indicator D=visual/electrical
Bypass 3 bar
Sealing material NBR=NBR (Perbunan)
Changeover A=1-pc. ball changeover
Standard 0=none
Other features LED=CI with LED display

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFLD Change over inline filter (welded)
Spare parts list EN

(0.98 MB)