LPF ON 35 E B 10 C 1.0 /-A2-B3

Part number
1326353
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 40
Filter material ON=Optimicron low pressure
Filtration rating 10
Type of connection Thread (inches, ISO 228)
Connection size 1/2 inch
Clogging indicator C=electrical switch
Bypass 3 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features A2=response pressure CI 2 bar

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
LPF Low Pressure Filter
Spare parts list EN

(0.66 MB)

LPF-TH Inline Filter Thermo Byp. Valve
Spare parts list EN

(0.9 MB)