-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Size | *PLEASE DELETE* |
---|---|
Operating medium | *PLEASE DELETE* |
Version | *PLEASE DELETE* |
Voltage | *PLEASE DELETE* |
Filter size | *PLEASE DELETE* |
Type of vacuum pump | *PLEASE DELETE* |
Heater | *PLEASE DELETE* |
Measurement technology | *PLEASE DELETE* |
Supplementary details | Viton |
Standard | EN ISO 12100:2010 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3646016 FAM 95 M 2 A 40 WA H C1 AC1 4 V EN
Product information
EN
(0.14 MB)
LVU-CD LowViscosity Unit - Coalescer Diesel
Product brochure
EN
(2.9 MB)