FSA-0700-2.10605/O2/M12.000

Part number
3820066
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
Approval/test certificate No approval
Model, FSA / FSK FSA
Nom. size FSA/FSK 700
Material, O-ring/sealing disc FPM
Gasket/O-ring 0
Pipe geometry Round
Pipe material PA
Additional function (+ banjo bolt) Without
Material, connector, FSA Aluminium
Material, frame, FSA Steel
Contrast pane Without
Fastening screw, FSA M12
Mounting nut With (fas. nut)
Surface protection Steel, zinc-plated (scr. + nut)
Nominal pressure [bar] 0.5
Nominal pressure [MPa] 0.05

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA Fluid level gauge - Riser tube made of glass
Product brochure EN

(0.55 MB)