-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO180612-00001 | Download 0 MB |
[ "CS" ] | PRO180612-00001 | Download 0 MB |
[ "DA" ] | PRO180612-00001 | Download 0 MB |
[ "DE" ] | PRO180612-00001 | Download 0 MB |
[ "DE-AT" ] | PRO180612-00001 | Download 0 MB |
[ "DE-CH" ] | PRO180612-00001 | Download 0 MB |
[ "EN" ] | PRO180612-00001 | Download 0 MB |
[ "EN-AE" ] | PRO180612-00001 | Download 0 MB |
[ "EN-CH" ] | PRO180612-00001 | Download 0 MB |
[ "EN-IN" ] | PRO180612-00001 | Download 0 MB |
[ "EN-PL" ] | PRO180612-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO180612-00001 | Download 0 MB |
[ "ES" ] | PRO180612-00001 | Download 0 MB |
[ "ES-AR" ] | PRO180612-00001 | Download 0 MB |
[ "ES-MX" ] | PRO180612-00001 | Download 0 MB |
[ "FI" ] | PRO180612-00001 | Download 0 MB |
[ "FR" ] | PRO180612-00001 | Download 0 MB |
[ "FR-CH" ] | PRO180612-00001 | Download 0 MB |
[ "HU" ] | PRO180612-00001 | Download 0 MB |
[ "IT" ] | PRO180612-00001 | Download 0 MB |
[ "IT-CH" ] | PRO180612-00001 | Download 0 MB |
[ "JA" ] | PRO180612-00001 | Download 0 MB |
[ "KO" ] | PRO180612-00001 | Download 0 MB |
[ "MS" ] | PRO180612-00001 | Download 0 MB |
[ "NL" ] | PRO180612-00001 | Download 0 MB |
[ "NL-BE" ] | PRO180612-00001 | Download 0 MB |
[ "NO" ] | PRO180612-00001 | Download 0 MB |
[ "PL" ] | PRO180612-00001 | Download 0 MB |
[ "PT" ] | PRO180612-00001 | Download 0 MB |
[ "SK" ] | PRO180612-00001 | Download 0 MB |
[ "SV" ] | PRO180612-00001 | Download 0 MB |
[ "TR" ] | PRO180612-00001 | Download 0 MB |
[ "ZH" ] | PRO180612-00001 | Download 0 MB |
[ "BG" ] | 180613 00001 | Download 0 MB |
[ "CS" ] | 180613 00001 | Download 0 MB |
[ "DA" ] | 180613 00001 | Download 0 MB |
[ "DE" ] | 180613 00001 | Download 0 MB |
[ "DE-AT" ] | 180613 00001 | Download 0 MB |
[ "DE-CH" ] | 180613 00001 | Download 0 MB |
[ "EN" ] | 180613 00001 | Download 0 MB |
[ "EN-AE" ] | 180613 00001 | Download 0 MB |
[ "EN-CH" ] | 180613 00001 | Download 0 MB |
[ "EN-IN" ] | 180613 00001 | Download 0 MB |
[ "EN-PL" ] | 180613 00001 | Download 0 MB |
[ "EN-ZA" ] | 180613 00001 | Download 0 MB |
[ "ES" ] | 180613 00001 | Download 0 MB |
[ "ES-AR" ] | 180613 00001 | Download 0 MB |
[ "ES-MX" ] | 180613 00001 | Download 0 MB |
[ "FI" ] | 180613 00001 | Download 0 MB |
[ "FR" ] | 180613 00001 | Download 0 MB |
[ "FR-CH" ] | 180613 00001 | Download 0 MB |
[ "HU" ] | 180613 00001 | Download 0 MB |
[ "IT" ] | 180613 00001 | Download 0 MB |
[ "IT-CH" ] | 180613 00001 | Download 0 MB |
[ "JA" ] | 180613 00001 | Download 0 MB |
[ "KO" ] | 180613 00001 | Download 0 MB |
[ "MS" ] | 180613 00001 | Download 0 MB |
[ "NL" ] | 180613 00001 | Download 0 MB |
[ "NL-BE" ] | 180613 00001 | Download 0 MB |
[ "NO" ] | 180613 00001 | Download 0 MB |
[ "PL" ] | 180613 00001 | Download 0 MB |
[ "PT" ] | 180613 00001 | Download 0 MB |
[ "SK" ] | 180613 00001 | Download 0 MB |
[ "SV" ] | 180613 00001 | Download 0 MB |
[ "TR" ] | 180613 00001 | Download 0 MB |
[ "ZH" ] | 180613 00001 | Download 0 MB |
Electrical connection | M12x1, 4-pole |
---|---|
Mechanical connection | G3/4 A DIN 3852 / external |
Additional interface | No |
Switching outputs | 2 |
Measuring range [mm] | 338 |
Measuring principle | Magnetostrictive |
Display | Yes |
Integrated temperature sensor | No |
Rod length [mm] | 410 |
Approvals and certificates | UL approval |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions
EN
(3.05 MB)