-
Out of stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | 18172 00001 | Download 0.81 MB |
[ "DA" ] | 18172 00001 | Download 0.81 MB |
[ "DE" ] | 18172 00001 | Download 0.67 MB |
[ "DE-CH" ] | 18172 00001 | Download 0.67 MB |
[ "EN" ] | 18172 00001 | Download 0.81 MB |
[ "EN-AE" ] | 18172 00001 | Download 0.81 MB |
[ "EN-CH" ] | 18172 00001 | Download 0.81 MB |
[ "EN-IN" ] | 18172 00001 | Download 0.81 MB |
[ "EN-PL" ] | 18172 00001 | Download 0.81 MB |
[ "ES" ] | 18172 00001 | Download 0.81 MB |
[ "ES-AR" ] | 18172 00001 | Download 0.81 MB |
[ "ES-MX" ] | 18172 00001 | Download 0.81 MB |
[ "FI" ] | 18172 00001 | Download 0.81 MB |
[ "FR" ] | 18172 00001 | Download 0.81 MB |
[ "FR-CH" ] | 18172 00001 | Download 0.81 MB |
[ "HU" ] | 18172 00001 | Download 0.81 MB |
[ "IT" ] | 18172 00001 | Download 0.81 MB |
[ "IT-CH" ] | 18172 00001 | Download 0.81 MB |
[ "JA" ] | 18172 00001 | Download 0.81 MB |
[ "KO" ] | 18172 00001 | Download 0.81 MB |
[ "NL" ] | 18172 00001 | Download 0.81 MB |
[ "NL-BE" ] | 18172 00001 | Download 0.81 MB |
[ "NO" ] | 18172 00001 | Download 0.81 MB |
[ "PL" ] | 18172 00001 | Download 0.81 MB |
[ "PT" ] | 18172 00001 | Download 0.81 MB |
[ "SV" ] | 18172 00001 | Download 0.81 MB |
[ "TR" ] | 18172 00001 | Download 0 MB |
[ "CS" ] | PRO18133-00001 | Download 0.61 MB |
[ "DA" ] | PRO18133-00001 | Download 0.61 MB |
[ "DE" ] | PRO18133-00001 | Download 0.64 MB |
[ "DE-CH" ] | PRO18133-00001 | Download 0.64 MB |
[ "EN" ] | PRO18133-00001 | Download 0.61 MB |
[ "EN-AE" ] | PRO18133-00001 | Download 0.61 MB |
[ "EN-CH" ] | PRO18133-00001 | Download 0.61 MB |
[ "EN-IN" ] | PRO18133-00001 | Download 0.61 MB |
[ "EN-PL" ] | PRO18133-00001 | Download 0.61 MB |
[ "ES" ] | PRO18133-00001 | Download 0.61 MB |
[ "ES-AR" ] | PRO18133-00001 | Download 0.61 MB |
[ "ES-MX" ] | PRO18133-00001 | Download 0.61 MB |
[ "FI" ] | PRO18133-00001 | Download 0.61 MB |
[ "FR" ] | PRO18133-00001 | Download 0.61 MB |
[ "FR-CH" ] | PRO18133-00001 | Download 0.61 MB |
[ "HU" ] | PRO18133-00001 | Download 0.61 MB |
[ "IT" ] | PRO18133-00001 | Download 0.61 MB |
[ "IT-CH" ] | PRO18133-00001 | Download 0.61 MB |
[ "JA" ] | PRO18133-00001 | Download 0.61 MB |
[ "KO" ] | PRO18133-00001 | Download 0.61 MB |
[ "NL" ] | PRO18133-00001 | Download 0.61 MB |
[ "NL-BE" ] | PRO18133-00001 | Download 0.61 MB |
[ "NO" ] | PRO18133-00001 | Download 0.61 MB |
[ "PL" ] | PRO18133-00001 | Download 0.61 MB |
[ "PT" ] | PRO18133-00001 | Download 0.61 MB |
[ "SV" ] | PRO18133-00001 | Download 0.61 MB |
[ "CS" ] | PRO18134-00001 | Download 0.81 MB |
[ "DA" ] | PRO18134-00001 | Download 0.81 MB |
[ "DE" ] | PRO18134-00001 | Download 0.82 MB |
[ "DE-CH" ] | PRO18134-00001 | Download 0.82 MB |
[ "EN" ] | PRO18134-00001 | Download 0.81 MB |
[ "EN-AE" ] | PRO18134-00001 | Download 0.81 MB |
[ "EN-CH" ] | PRO18134-00001 | Download 0.81 MB |
[ "EN-IN" ] | PRO18134-00001 | Download 0.81 MB |
[ "EN-PL" ] | PRO18134-00001 | Download 0.81 MB |
[ "ES" ] | PRO18134-00001 | Download 0.81 MB |
[ "ES-AR" ] | PRO18134-00001 | Download 0.81 MB |
[ "ES-MX" ] | PRO18134-00001 | Download 0.81 MB |
[ "FI" ] | PRO18134-00001 | Download 0.81 MB |
[ "FR" ] | PRO18134-00001 | Download 0.81 MB |
[ "FR-CH" ] | PRO18134-00001 | Download 0.81 MB |
[ "HU" ] | PRO18134-00001 | Download 0.81 MB |
[ "IT" ] | PRO18134-00001 | Download 0.81 MB |
[ "IT-CH" ] | PRO18134-00001 | Download 0.81 MB |
[ "JA" ] | PRO18134-00001 | Download 0.81 MB |
[ "KO" ] | PRO18134-00001 | Download 0.81 MB |
[ "NL" ] | PRO18134-00001 | Download 0.81 MB |
[ "NL-BE" ] | PRO18134-00001 | Download 0.81 MB |
[ "NO" ] | PRO18134-00001 | Download 0.81 MB |
[ "PL" ] | PRO18134-00001 | Download 0.81 MB |
[ "PT" ] | PRO18134-00001 | Download 0.81 MB |
[ "SV" ] | PRO18134-00001 | Download 0.81 MB |
[ "TR" ] | PRO18134-00001 | Download 0 MB |
[ "CS" ] | PRO18135-00001 | Download 0.44 MB |
[ "DA" ] | PRO18135-00001 | Download 0.44 MB |
[ "DE" ] | PRO18135-00001 | Download 0.45 MB |
[ "DE-CH" ] | PRO18135-00001 | Download 0.45 MB |
[ "EN" ] | PRO18135-00001 | Download 0.44 MB |
[ "EN-AE" ] | PRO18135-00001 | Download 0.44 MB |
[ "EN-CH" ] | PRO18135-00001 | Download 0.44 MB |
[ "EN-IN" ] | PRO18135-00001 | Download 0.44 MB |
[ "EN-PL" ] | PRO18135-00001 | Download 0.44 MB |
[ "ES" ] | PRO18135-00001 | Download 0.44 MB |
[ "ES-AR" ] | PRO18135-00001 | Download 0.44 MB |
[ "ES-MX" ] | PRO18135-00001 | Download 0.44 MB |
[ "FI" ] | PRO18135-00001 | Download 0.44 MB |
[ "FR" ] | PRO18135-00001 | Download 0.44 MB |
[ "FR-CH" ] | PRO18135-00001 | Download 0.44 MB |
[ "HU" ] | PRO18135-00001 | Download 0.44 MB |
[ "IT" ] | PRO18135-00001 | Download 0.44 MB |
[ "IT-CH" ] | PRO18135-00001 | Download 0.44 MB |
[ "JA" ] | PRO18135-00001 | Download 0.44 MB |
[ "KO" ] | PRO18135-00001 | Download 0.44 MB |
[ "NL" ] | PRO18135-00001 | Download 0.44 MB |
[ "NL-BE" ] | PRO18135-00001 | Download 0.44 MB |
[ "NO" ] | PRO18135-00001 | Download 0.44 MB |
[ "PL" ] | PRO18135-00001 | Download 0.44 MB |
[ "PT" ] | PRO18135-00001 | Download 0.44 MB |
[ "SV" ] | PRO18135-00001 | Download 0.44 MB |
[ "TR" ] | PRO18135-00001 | Download 0 MB |
[ "CS" ] | PRO18136-00001 | Download 0.65 MB |
[ "DA" ] | PRO18136-00001 | Download 0.65 MB |
[ "DE" ] | PRO18136-00001 | Download 0.65 MB |
[ "DE-CH" ] | PRO18136-00001 | Download 0.65 MB |
[ "EN" ] | PRO18136-00001 | Download 0.65 MB |
[ "EN-AE" ] | PRO18136-00001 | Download 0.65 MB |
[ "EN-CH" ] | PRO18136-00001 | Download 0.65 MB |
[ "EN-IN" ] | PRO18136-00001 | Download 0.65 MB |
[ "EN-PL" ] | PRO18136-00001 | Download 0.65 MB |
[ "ES" ] | PRO18136-00001 | Download 0.65 MB |
[ "ES-AR" ] | PRO18136-00001 | Download 0.65 MB |
[ "ES-MX" ] | PRO18136-00001 | Download 0.65 MB |
[ "FI" ] | PRO18136-00001 | Download 0.65 MB |
[ "FR" ] | PRO18136-00001 | Download 0.65 MB |
[ "FR-CH" ] | PRO18136-00001 | Download 0.65 MB |
[ "HU" ] | PRO18136-00001 | Download 0.65 MB |
[ "IT" ] | PRO18136-00001 | Download 0.65 MB |
[ "IT-CH" ] | PRO18136-00001 | Download 0.65 MB |
[ "JA" ] | PRO18136-00001 | Download 0.65 MB |
[ "KO" ] | PRO18136-00001 | Download 0.65 MB |
[ "NL" ] | PRO18136-00001 | Download 0.65 MB |
[ "NL-BE" ] | PRO18136-00001 | Download 0.65 MB |
[ "NO" ] | PRO18136-00001 | Download 0.65 MB |
[ "PL" ] | PRO18136-00001 | Download 0.65 MB |
[ "PT" ] | PRO18136-00001 | Download 0.65 MB |
[ "SV" ] | PRO18136-00001 | Download 0.65 MB |
[ "TR" ] | PRO18136-00001 | Download 0 MB |
[ "CS" ] | PRO18137-00001 | Download 0.49 MB |
[ "DA" ] | PRO18137-00001 | Download 0.49 MB |
[ "DE" ] | PRO18137-00001 | Download 0.7 MB |
[ "DE-CH" ] | PRO18137-00001 | Download 0.7 MB |
[ "EN" ] | PRO18137-00001 | Download 0.49 MB |
[ "EN-AE" ] | PRO18137-00001 | Download 0.49 MB |
[ "EN-CH" ] | PRO18137-00001 | Download 0.49 MB |
[ "EN-IN" ] | PRO18137-00001 | Download 0.49 MB |
[ "EN-PL" ] | PRO18137-00001 | Download 0.49 MB |
[ "ES" ] | PRO18137-00001 | Download 0.49 MB |
[ "ES-AR" ] | PRO18137-00001 | Download 0.49 MB |
[ "ES-MX" ] | PRO18137-00001 | Download 0.49 MB |
[ "FI" ] | PRO18137-00001 | Download 0.49 MB |
[ "FR" ] | PRO18137-00001 | Download 0.49 MB |
[ "FR-CH" ] | PRO18137-00001 | Download 0.49 MB |
[ "HU" ] | PRO18137-00001 | Download 0.49 MB |
[ "IT" ] | PRO18137-00001 | Download 0.49 MB |
[ "IT-CH" ] | PRO18137-00001 | Download 0.49 MB |
[ "JA" ] | PRO18137-00001 | Download 0.49 MB |
[ "KO" ] | PRO18137-00001 | Download 0.49 MB |
[ "NL" ] | PRO18137-00001 | Download 0.49 MB |
[ "NL-BE" ] | PRO18137-00001 | Download 0.49 MB |
[ "NO" ] | PRO18137-00001 | Download 0.49 MB |
[ "PL" ] | PRO18137-00001 | Download 0.49 MB |
[ "PT" ] | PRO18137-00001 | Download 0.49 MB |
[ "SV" ] | PRO18137-00001 | Download 0.49 MB |
[ "TR" ] | PRO18137-00001 | Download 0 MB |
[ "CS" ] | PRO18145-00001 | Download 0.58 MB |
[ "DA" ] | PRO18145-00001 | Download 0.58 MB |
[ "DE" ] | PRO18145-00001 | Download 1.91 MB |
[ "DE-CH" ] | PRO18145-00001 | Download 1.91 MB |
[ "EN" ] | PRO18145-00001 | Download 0.58 MB |
[ "EN-AE" ] | PRO18145-00001 | Download 0.58 MB |
[ "EN-CH" ] | PRO18145-00001 | Download 0.58 MB |
[ "EN-IN" ] | PRO18145-00001 | Download 0.58 MB |
[ "EN-PL" ] | PRO18145-00001 | Download 0.58 MB |
[ "ES" ] | PRO18145-00001 | Download 0.58 MB |
[ "ES-AR" ] | PRO18145-00001 | Download 0.58 MB |
[ "ES-MX" ] | PRO18145-00001 | Download 0.58 MB |
[ "FI" ] | PRO18145-00001 | Download 0.58 MB |
[ "FR" ] | PRO18145-00001 | Download 0.58 MB |
[ "FR-CH" ] | PRO18145-00001 | Download 0.58 MB |
[ "HU" ] | PRO18145-00001 | Download 0.58 MB |
[ "IT" ] | PRO18145-00001 | Download 0.58 MB |
[ "IT-CH" ] | PRO18145-00001 | Download 0.58 MB |
[ "JA" ] | PRO18145-00001 | Download 0.58 MB |
[ "KO" ] | PRO18145-00001 | Download 0.58 MB |
[ "NL" ] | PRO18145-00001 | Download 0.58 MB |
[ "NL-BE" ] | PRO18145-00001 | Download 0.58 MB |
[ "NO" ] | PRO18145-00001 | Download 0.58 MB |
[ "PL" ] | PRO18145-00001 | Download 0.58 MB |
[ "PT" ] | PRO18145-00001 | Download 0.58 MB |
[ "SV" ] | PRO18145-00001 | Download 0.58 MB |
[ "CS" ] | 18152 00001 | Download 1.78 MB |
[ "DA" ] | 18152 00001 | Download 1.78 MB |
[ "DE" ] | 18152 00001 | Download 1.71 MB |
[ "DE-CH" ] | 18152 00001 | Download 1.71 MB |
[ "EN" ] | 18152 00001 | Download 1.78 MB |
[ "EN-AE" ] | 18152 00001 | Download 1.78 MB |
[ "EN-CH" ] | 18152 00001 | Download 1.78 MB |
[ "EN-IN" ] | 18152 00001 | Download 1.78 MB |
[ "EN-PL" ] | 18152 00001 | Download 1.78 MB |
[ "ES" ] | 18152 00001 | Download 1.78 MB |
[ "ES-AR" ] | 18152 00001 | Download 1.78 MB |
[ "ES-MX" ] | 18152 00001 | Download 1.78 MB |
[ "FI" ] | 18152 00001 | Download 1.78 MB |
[ "FR" ] | 18152 00001 | Download 1.78 MB |
[ "FR-CH" ] | 18152 00001 | Download 1.78 MB |
[ "HU" ] | 18152 00001 | Download 1.78 MB |
[ "IT" ] | 18152 00001 | Download 1.78 MB |
[ "IT-CH" ] | 18152 00001 | Download 1.78 MB |
[ "JA" ] | 18152 00001 | Download 1.78 MB |
[ "KO" ] | 18152 00001 | Download 1.78 MB |
[ "NL" ] | 18152 00001 | Download 1.78 MB |
[ "NL-BE" ] | 18152 00001 | Download 1.78 MB |
[ "NO" ] | 18152 00001 | Download 1.78 MB |
[ "PL" ] | 18152 00001 | Download 1.78 MB |
[ "PT" ] | 18152 00001 | Download 1.78 MB |
[ "SV" ] | 18152 00001 | Download 1.78 MB |
[ "TR" ] | 18152 00001 | Download 1.78 MB |
[ "CS" ] | 18153 00001 | Download 1.88 MB |
[ "DA" ] | 18153 00001 | Download 1.88 MB |
[ "DE" ] | 18153 00001 | Download 1.88 MB |
[ "DE-CH" ] | 18153 00001 | Download 1.88 MB |
[ "EN" ] | 18153 00001 | Download 1.88 MB |
[ "EN-AE" ] | 18153 00001 | Download 1.88 MB |
[ "EN-CH" ] | 18153 00001 | Download 1.88 MB |
[ "EN-IN" ] | 18153 00001 | Download 1.88 MB |
[ "EN-PL" ] | 18153 00001 | Download 1.88 MB |
[ "ES" ] | 18153 00001 | Download 1.88 MB |
[ "ES-AR" ] | 18153 00001 | Download 1.88 MB |
[ "ES-MX" ] | 18153 00001 | Download 1.88 MB |
[ "FI" ] | 18153 00001 | Download 1.88 MB |
[ "FR" ] | 18153 00001 | Download 1.88 MB |
[ "FR-CH" ] | 18153 00001 | Download 1.88 MB |
[ "HU" ] | 18153 00001 | Download 1.88 MB |
[ "IT" ] | 18153 00001 | Download 1.88 MB |
[ "IT-CH" ] | 18153 00001 | Download 1.88 MB |
[ "JA" ] | 18153 00001 | Download 1.88 MB |
[ "KO" ] | 18153 00001 | Download 1.88 MB |
[ "NL" ] | 18153 00001 | Download 1.88 MB |
[ "NL-BE" ] | 18153 00001 | Download 1.88 MB |
[ "NO" ] | 18153 00001 | Download 1.88 MB |
[ "PL" ] | 18153 00001 | Download 1.88 MB |
[ "PT" ] | 18153 00001 | Download 1.88 MB |
[ "SV" ] | 18153 00001 | Download 1.88 MB |
[ "TR" ] | 18153 00001 | Download 1.88 MB |
[ "CS" ] | 18417 00001 | Download 0.74 MB |
[ "DA" ] | 18417 00001 | Download 0.74 MB |
[ "DE" ] | 18417 00001 | Download 0.73 MB |
[ "DE-CH" ] | 18417 00001 | Download 0.73 MB |
[ "EN" ] | 18417 00001 | Download 0.74 MB |
[ "EN-AE" ] | 18417 00001 | Download 0.74 MB |
[ "EN-CH" ] | 18417 00001 | Download 0.74 MB |
[ "EN-IN" ] | 18417 00001 | Download 0.74 MB |
[ "EN-PL" ] | 18417 00001 | Download 0.74 MB |
[ "ES" ] | 18417 00001 | Download 0.74 MB |
[ "ES-AR" ] | 18417 00001 | Download 0.74 MB |
[ "ES-MX" ] | 18417 00001 | Download 0.74 MB |
[ "FI" ] | 18417 00001 | Download 0.74 MB |
[ "FR" ] | 18417 00001 | Download 0.74 MB |
[ "FR-CH" ] | 18417 00001 | Download 0.74 MB |
[ "HU" ] | 18417 00001 | Download 0.74 MB |
[ "IT" ] | 18417 00001 | Download 0.74 MB |
[ "IT-CH" ] | 18417 00001 | Download 0.74 MB |
[ "JA" ] | 18417 00001 | Download 0.74 MB |
[ "KO" ] | 18417 00001 | Download 0.74 MB |
[ "NL" ] | 18417 00001 | Download 0.74 MB |
[ "NL-BE" ] | 18417 00001 | Download 0.74 MB |
[ "NO" ] | 18417 00001 | Download 0.74 MB |
[ "PL" ] | 18417 00001 | Download 0.74 MB |
[ "PT" ] | 18417 00001 | Download 0.74 MB |
[ "SV" ] | 18417 00001 | Download 0.74 MB |
[ "TR" ] | 18417 00001 | Download 0 MB |
[ "CS" ] | 18159 00001 | Download 4.89 MB |
[ "DA" ] | 18159 00001 | Download 4.89 MB |
[ "DE" ] | 18159 00001 | Download 4.89 MB |
[ "DE-CH" ] | 18159 00001 | Download 4.89 MB |
[ "EN" ] | 18159 00001 | Download 4.89 MB |
[ "EN-AE" ] | 18159 00001 | Download 4.89 MB |
[ "EN-CH" ] | 18159 00001 | Download 4.89 MB |
[ "EN-IN" ] | 18159 00001 | Download 4.89 MB |
[ "EN-PL" ] | 18159 00001 | Download 4.89 MB |
[ "ES" ] | 18159 00001 | Download 4.89 MB |
[ "ES-AR" ] | 18159 00001 | Download 4.89 MB |
[ "ES-MX" ] | 18159 00001 | Download 4.89 MB |
[ "FI" ] | 18159 00001 | Download 4.89 MB |
[ "FR" ] | 18159 00001 | Download 4.89 MB |
[ "FR-CH" ] | 18159 00001 | Download 4.89 MB |
[ "HU" ] | 18159 00001 | Download 4.89 MB |
[ "IT" ] | 18159 00001 | Download 4.89 MB |
[ "IT-CH" ] | 18159 00001 | Download 4.89 MB |
[ "JA" ] | 18159 00001 | Download 4.89 MB |
[ "KO" ] | 18159 00001 | Download 4.89 MB |
[ "NL" ] | 18159 00001 | Download 4.89 MB |
[ "NL-BE" ] | 18159 00001 | Download 4.89 MB |
[ "NO" ] | 18159 00001 | Download 4.89 MB |
[ "PL" ] | 18159 00001 | Download 4.89 MB |
[ "PT" ] | 18159 00001 | Download 4.89 MB |
[ "SV" ] | 18159 00001 | Download 4.89 MB |
[ "TR" ] | 18159 00001 | Download 4.89 MB |
[ "CS" ] | 18409 00001 | Download 22.21 MB |
[ "DA" ] | 18409 00001 | Download 22.21 MB |
[ "DE" ] | 18409 00001 | Download 17.07 MB |
[ "DE-CH" ] | 18409 00001 | Download 17.07 MB |
[ "EN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-AE" ] | 18409 00001 | Download 22.21 MB |
[ "EN-CH" ] | 18409 00001 | Download 22.21 MB |
[ "EN-IN" ] | 18409 00001 | Download 22.21 MB |
[ "EN-PL" ] | 18409 00001 | Download 22.21 MB |
[ "EN-ZA" ] | 18409 00001 | Download 22.21 MB |
[ "ES" ] | 18409 00001 | Download 22.21 MB |
[ "ES-AR" ] | 18409 00001 | Download 22.21 MB |
[ "ES-MX" ] | 18409 00001 | Download 22.21 MB |
[ "FI" ] | 18409 00001 | Download 22.21 MB |
[ "FR" ] | 18409 00001 | Download 22.21 MB |
[ "FR-CH" ] | 18409 00001 | Download 22.21 MB |
[ "HU" ] | 18409 00001 | Download 22.21 MB |
[ "IT" ] | 18409 00001 | Download 22.21 MB |
[ "IT-CH" ] | 18409 00001 | Download 22.21 MB |
[ "JA" ] | 18409 00001 | Download 22.21 MB |
[ "KO" ] | 18409 00001 | Download 22.21 MB |
[ "NL" ] | 18409 00001 | Download 22.21 MB |
[ "NL-BE" ] | 18409 00001 | Download 22.21 MB |
[ "NO" ] | 18409 00001 | Download 22.21 MB |
[ "PL" ] | 18409 00001 | Download 22.21 MB |
[ "PT" ] | 18409 00001 | Download 22.21 MB |
[ "SV" ] | 18409 00001 | Download 22.21 MB |
[ "TR" ] | 18409 00001 | Download 22.21 MB |
Type of pressure | Relative |
---|---|
Pressure unit | BAR |
Pressure range min value | 0 |
Pressure range max value | 160 |
Accuracy | 1.00% max = 0.5% typ. |
Output signal | IO-Link |
Mechanical connection | G1/4 A ISO 1179-2 / external |
Electrical connection | M12x1 / 4p |
Approval | ECE type approval (E13 car) |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HPT 1400/1700/1400S/1700S CANopen Protocol description E
Operating/maintenance instructions
EN
(4.95 MB)
HPT 1400S/1700S IO-Link User manual D/E
Operating/maintenance instructions
EN
(4.15 MB)
HPT 1400/1700 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(0.46 MB)
HPT 1400S/1700S CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(2.24 MB)
HPT 1400S/1700S SAE J1939 Protocol description E
Operating/maintenance instructions
EN
(0.73 MB)
HPT 1400/1700 SAE J1939 Protocol description E
Operating/maintenance instructions
EN
(0.91 MB)
HPT 1400/1700/1400S/1700S CANopen+SAE J1939 Compact instructions D/E
Operating/maintenance instructions
EN
(0.71 MB)
HPT 1400/1700/1400S/1700S IO-Link Compact instructions D/E
Operating/maintenance instructions
EN
(0.69 MB)
HPT 1400/1700 CANopen Safety Cat.2 Protocol description E
Operating/maintenance instructions
EN
(5.46 MB)
HPT 1400S/1700S p0 IO-Link Mod.P20 User manual D/E
Operating/maintenance instructions
EN
(6.92 MB)
HPT 1400/1700 SENT Compact instructions D/E
Operating/maintenance instructions
EN
(1.17 MB)
HPT 1400/1700-FS-SIL2 Operation manual+Safety manual D/E
Operating/maintenance instructions
EN
(2.1 MB)
HPT 1400/1700-CC-SIL3 Operation manual+Safety manual D/E
Operating/maintenance instructions
EN
(1.66 MB)
HPT 1400/1700 CANopen Safety-FS Operation manual+Safety manual D/E
Operating/maintenance instructions
EN
(2.44 MB)