KHB-10SAE-1112-09X-A
Materialnummer
Zur übergeordneten Produktgruppe
3116381
Produkt ist nicht vorrätig.
Lieferzeit auf Anfrage.
Zeitnah verfügbar
Meiner Liste hinzufügen
Hinweis: Im Bereich "Meine Liste" können Sie sich Produkte merken, diese anfragen oder Vorlagen für wiederkehrende Bestellungen erstellen.
Technische Daten
Sprache | Name | |
---|---|---|
[ "CS" ] | PRO5501-00001 | Download 0.68 MB |
[ "DA" ] | PRO5501-00001 | Download 0.68 MB |
[ "DE" ] | PRO5501-00001 | Download 0.69 MB |
[ "DE-AT" ] | PRO5501-00001 | Download 0.69 MB |
[ "DE-CH" ] | PRO5501-00001 | Download 0.69 MB |
[ "EN" ] | PRO5501-00001 | Download 0.68 MB |
[ "EN-AE" ] | PRO5501-00001 | Download 0.68 MB |
[ "EN-CH" ] | PRO5501-00001 | Download 0.68 MB |
[ "EN-IN" ] | PRO5501-00001 | Download 0.68 MB |
[ "EN-PL" ] | PRO5501-00001 | Download 0.68 MB |
[ "EN-ZA" ] | PRO5501-00001 | Download 0.68 MB |
[ "ES" ] | PRO5501-00001 | Download 0.69 MB |
[ "ES-AR" ] | PRO5501-00001 | Download 0.69 MB |
[ "ES-MX" ] | PRO5501-00001 | Download 0.69 MB |
[ "FI" ] | PRO5501-00001 | Download 0.68 MB |
[ "FR" ] | PRO5501-00001 | Download 0.69 MB |
[ "FR-CH" ] | PRO5501-00001 | Download 0.69 MB |
[ "HU" ] | PRO5501-00001 | Download 0.68 MB |
[ "IT" ] | PRO5501-00001 | Download 0.68 MB |
[ "IT-CH" ] | PRO5501-00001 | Download 0.68 MB |
[ "JA" ] | PRO5501-00001 | Download 0.36 MB |
[ "KO" ] | PRO5501-00001 | Download 0.68 MB |
[ "NL" ] | PRO5501-00001 | Download 0.68 MB |
[ "NL-BE" ] | PRO5501-00001 | Download 0.68 MB |
[ "NO" ] | PRO5501-00001 | Download 0.68 MB |
[ "PL" ] | 5501 00001 | Download 0.73 MB |
[ "PT" ] | 5501 00001 | Download 0.68 MB |
[ "SV" ] | PRO5501-00001 | Download 0.68 MB |
[ "TR" ] | PRO5501-00001 | Download 0.68 MB |
[ "CS" ] | PRO5515-00001 | Download 0.26 MB |
[ "DA" ] | PRO5515-00001 | Download 0.26 MB |
[ "DE" ] | PRO5515-00001 | Download 0.31 MB |
[ "DE-AT" ] | PRO5515-00001 | Download 0.31 MB |
[ "DE-CH" ] | PRO5515-00001 | Download 0.31 MB |
[ "EN" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-AE" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-CH" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-IN" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-PL" ] | PRO5515-00001 | Download 0.26 MB |
[ "EN-ZA" ] | PRO5515-00001 | Download 0.26 MB |
[ "ES" ] | PRO5515-00001 | Download 0.16 MB |
[ "ES-AR" ] | PRO5515-00001 | Download 0.16 MB |
[ "ES-MX" ] | PRO5515-00001 | Download 0.16 MB |
[ "FI" ] | PRO5515-00001 | Download 0.26 MB |
[ "FR" ] | PRO5515-00001 | Download 0.26 MB |
[ "FR-CH" ] | PRO5515-00001 | Download 0.26 MB |
[ "HU" ] | PRO5515-00001 | Download 0.26 MB |
[ "IT" ] | PRO5515-00001 | Download 0.26 MB |
[ "IT-CH" ] | PRO5515-00001 | Download 0.26 MB |
[ "JA" ] | 5515 00001 | Download 0.14 MB |
[ "KO" ] | PRO5515-00001 | Download 0.26 MB |
[ "NL" ] | PRO5515-00001 | Download 0.26 MB |
[ "NL-BE" ] | PRO5515-00001 | Download 0.26 MB |
[ "NO" ] | PRO5515-00001 | Download 0.26 MB |
[ "PL" ] | PRO5515-00001 | Download 0.26 MB |
[ "PT" ] | 5515 00001 | Download 0.29 MB |
[ "SV" ] | PRO5515-00001 | Download 0.26 MB |
[ "TR" ] | PRO5515-00001 | Download 0.26 MB |
[ "CS" ] | PRO5519-00001 | Download 0.38 MB |
[ "DA" ] | PRO5519-00001 | Download 0.38 MB |
[ "DE" ] | PRO5519-00001 | Download 0.47 MB |
[ "DE-AT" ] | PRO5519-00001 | Download 0.47 MB |
[ "DE-CH" ] | PRO5519-00001 | Download 0.47 MB |
[ "EN" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-AE" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-CH" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-IN" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-PL" ] | PRO5519-00001 | Download 0.38 MB |
[ "EN-ZA" ] | PRO5519-00001 | Download 0.38 MB |
[ "ES" ] | PRO5519-00001 | Download 0.38 MB |
[ "ES-AR" ] | PRO5519-00001 | Download 0.38 MB |
[ "ES-MX" ] | PRO5519-00001 | Download 0.38 MB |
[ "FI" ] | PRO5519-00001 | Download 0.38 MB |
[ "FR" ] | PRO5519-00001 | Download 0.27 MB |
[ "FR-CH" ] | PRO5519-00001 | Download 0.27 MB |
[ "HU" ] | PRO5519-00001 | Download 0.38 MB |
[ "IT" ] | PRO5519-00001 | Download 0.38 MB |
[ "IT-CH" ] | PRO5519-00001 | Download 0.38 MB |
[ "JA" ] | 5519 00001 | Download 0.17 MB |
[ "KO" ] | PRO5519-00001 | Download 0.38 MB |
[ "NL" ] | PRO5519-00001 | Download 0.38 MB |
[ "NL-BE" ] | PRO5519-00001 | Download 0.38 MB |
[ "NO" ] | PRO5519-00001 | Download 0.38 MB |
[ "PL" ] | PRO5519-00001 | Download 0.38 MB |
[ "PT" ] | PRO5519-00001 | Download 0.38 MB |
[ "SV" ] | PRO5519-00001 | Download 0.38 MB |
[ "TR" ] | PRO5519-00001 | Download 0.38 MB |
[ "CS" ] | PRO5522-00001 | Download 0.28 MB |
[ "DA" ] | PRO5522-00001 | Download 0.28 MB |
[ "DE" ] | PRO5522-00001 | Download 0.38 MB |
[ "DE-AT" ] | PRO5522-00001 | Download 0.38 MB |
[ "DE-CH" ] | PRO5522-00001 | Download 0.38 MB |
[ "EN" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-AE" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-CH" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-IN" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-PL" ] | PRO5522-00001 | Download 0.28 MB |
[ "EN-ZA" ] | PRO5522-00001 | Download 0.28 MB |
[ "ES" ] | PRO5522-00001 | Download 0.28 MB |
[ "ES-AR" ] | PRO5522-00001 | Download 0.28 MB |
[ "ES-MX" ] | PRO5522-00001 | Download 0.28 MB |
[ "FI" ] | PRO5522-00001 | Download 0.28 MB |
[ "FR" ] | PRO5522-00001 | Download 0.29 MB |
[ "FR-CH" ] | PRO5522-00001 | Download 0.29 MB |
[ "HU" ] | PRO5522-00001 | Download 0.28 MB |
[ "IT" ] | PRO5522-00001 | Download 0.28 MB |
[ "IT-CH" ] | PRO5522-00001 | Download 0.28 MB |
[ "JA" ] | PRO5522-00001 | Download 0.28 MB |
[ "KO" ] | PRO5522-00001 | Download 0.28 MB |
[ "NL" ] | PRO5522-00001 | Download 0.28 MB |
[ "NL-BE" ] | PRO5522-00001 | Download 0.28 MB |
[ "NO" ] | PRO5522-00001 | Download 0.28 MB |
[ "PL" ] | PRO5522-00001 | Download 0.28 MB |
[ "PT" ] | PRO5522-00001 | Download 0.28 MB |
[ "SV" ] | PRO5522-00001 | Download 0.28 MB |
[ "TR" ] | PRO5522-00001 | Download 0.28 MB |
[ "CS" ] | PRO5528-00001 | Download 0.26 MB |
[ "DA" ] | PRO5528-00001 | Download 0.26 MB |
[ "DE" ] | PRO5528-00001 | Download 0.37 MB |
[ "DE-AT" ] | PRO5528-00001 | Download 0.37 MB |
[ "DE-CH" ] | PRO5528-00001 | Download 0.37 MB |
[ "EN" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-AE" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-CH" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-IN" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-PL" ] | PRO5528-00001 | Download 0.26 MB |
[ "EN-ZA" ] | PRO5528-00001 | Download 0.26 MB |
[ "ES" ] | PRO5528-00001 | Download 0.26 MB |
[ "ES-AR" ] | PRO5528-00001 | Download 0.26 MB |
[ "ES-MX" ] | PRO5528-00001 | Download 0.26 MB |
[ "FI" ] | PRO5528-00001 | Download 0.26 MB |
[ "FR" ] | 5528 00001 | Download 0.27 MB |
[ "FR-CH" ] | 5528 00001 | Download 0.27 MB |
[ "HU" ] | PRO5528-00001 | Download 0.26 MB |
[ "IT" ] | PRO5528-00001 | Download 0.26 MB |
[ "IT-CH" ] | PRO5528-00001 | Download 0.26 MB |
[ "JA" ] | PRO5528-00001 | Download 0.26 MB |
[ "KO" ] | PRO5528-00001 | Download 0.26 MB |
[ "NL" ] | PRO5528-00001 | Download 0.26 MB |
[ "NL-BE" ] | PRO5528-00001 | Download 0.26 MB |
[ "NO" ] | PRO5528-00001 | Download 0.26 MB |
[ "PL" ] | PRO5528-00001 | Download 0.26 MB |
[ "PT" ] | PRO5528-00001 | Download 0.26 MB |
[ "SV" ] | PRO5528-00001 | Download 0.26 MB |
[ "TR" ] | PRO5528-00001 | Download 0.26 MB |
[ "CS" ] | PRO5529-00001 | Download 0.41 MB |
[ "DA" ] | PRO5529-00001 | Download 0.41 MB |
[ "DE" ] | PRO5529-00001 | Download 0.41 MB |
[ "DE-AT" ] | PRO5529-00001 | Download 0.41 MB |
[ "DE-CH" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-AE" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-CH" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-IN" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-PL" ] | PRO5529-00001 | Download 0.41 MB |
[ "EN-ZA" ] | PRO5529-00001 | Download 0.41 MB |
[ "ES" ] | PRO5529-00001 | Download 0.41 MB |
[ "ES-AR" ] | PRO5529-00001 | Download 0.41 MB |
[ "ES-MX" ] | PRO5529-00001 | Download 0.41 MB |
[ "FI" ] | PRO5529-00001 | Download 0.41 MB |
[ "FR" ] | 5529 00001 | Download 0.24 MB |
[ "FR-CH" ] | 5529 00001 | Download 0.24 MB |
[ "HU" ] | PRO5529-00001 | Download 0.41 MB |
[ "IT" ] | PRO5529-00001 | Download 0.41 MB |
[ "IT-CH" ] | PRO5529-00001 | Download 0.41 MB |
[ "JA" ] | PRO5529-00001 | Download 0.41 MB |
[ "KO" ] | PRO5529-00001 | Download 0.41 MB |
[ "NL" ] | PRO5529-00001 | Download 0.41 MB |
[ "NL-BE" ] | PRO5529-00001 | Download 0.41 MB |
[ "NO" ] | PRO5529-00001 | Download 0.41 MB |
[ "PL" ] | PRO5529-00001 | Download 0.41 MB |
[ "PT" ] | PRO5529-00001 | Download 0.41 MB |
[ "SV" ] | PRO5529-00001 | Download 0.41 MB |
[ "TR" ] | PRO5529-00001 | Download 0.41 MB |
[ "CS" ] | PRO5530-00001 | Download 0.25 MB |
[ "DA" ] | PRO5530-00001 | Download 0.25 MB |
[ "DE" ] | PRO5530-00001 | Download 0.26 MB |
[ "DE-AT" ] | PRO5530-00001 | Download 0.26 MB |
[ "DE-CH" ] | PRO5530-00001 | Download 0.26 MB |
[ "EN" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-AE" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-CH" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-IN" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-PL" ] | PRO5530-00001 | Download 0.25 MB |
[ "EN-ZA" ] | PRO5530-00001 | Download 0.25 MB |
[ "ES" ] | PRO5530-00001 | Download 0.25 MB |
[ "ES-AR" ] | PRO5530-00001 | Download 0.25 MB |
[ "ES-MX" ] | PRO5530-00001 | Download 0.25 MB |
[ "FI" ] | PRO5530-00001 | Download 0.25 MB |
[ "FR" ] | 5530 00001 | Download 0.29 MB |
[ "FR-CH" ] | 5530 00001 | Download 0.29 MB |
[ "HU" ] | PRO5530-00001 | Download 0.25 MB |
[ "IT" ] | PRO5530-00001 | Download 0.25 MB |
[ "IT-CH" ] | PRO5530-00001 | Download 0.25 MB |
[ "JA" ] | PRO5530-00001 | Download 0.25 MB |
[ "KO" ] | PRO5530-00001 | Download 0.25 MB |
[ "NL" ] | PRO5530-00001 | Download 0.25 MB |
[ "NL-BE" ] | PRO5530-00001 | Download 0.25 MB |
[ "NO" ] | PRO5530-00001 | Download 0.25 MB |
[ "PL" ] | PRO5530-00001 | Download 0.25 MB |
[ "PT" ] | PRO5530-00001 | Download 0.25 MB |
[ "SV" ] | PRO5530-00001 | Download 0.25 MB |
[ "TR" ] | PRO5530-00001 | Download 0.25 MB |
[ "CS" ] | PRO5533-00001 | Download 0.28 MB |
[ "DA" ] | PRO5533-00001 | Download 0.28 MB |
[ "DE" ] | PRO5533-00001 | Download 0.33 MB |
[ "DE-AT" ] | PRO5533-00001 | Download 0.33 MB |
[ "DE-CH" ] | PRO5533-00001 | Download 0.33 MB |
[ "EN" ] | PRO5533-00001 | Download 0.28 MB |
[ "EN-AE" ] | PRO5533-00001 | Download 0.28 MB |
[ "EN-CH" ] | PRO5533-00001 | Download 0.28 MB |
[ "EN-IN" ] | PRO5533-00001 | Download 0.28 MB |
[ "EN-PL" ] | PRO5533-00001 | Download 0.28 MB |
[ "EN-ZA" ] | PRO5533-00001 | Download 0.28 MB |
[ "ES" ] | PRO5533-00001 | Download 0.28 MB |
[ "ES-AR" ] | PRO5533-00001 | Download 0.28 MB |
[ "ES-MX" ] | PRO5533-00001 | Download 0.28 MB |
[ "FI" ] | PRO5533-00001 | Download 0.28 MB |
[ "FR" ] | 5533 00001 | Download 0.26 MB |
[ "FR-CH" ] | 5533 00001 | Download 0.26 MB |
[ "HU" ] | PRO5533-00001 | Download 0.28 MB |
[ "IT" ] | PRO5533-00001 | Download 0.28 MB |
[ "IT-CH" ] | PRO5533-00001 | Download 0.28 MB |
[ "JA" ] | PRO5533-00001 | Download 0.28 MB |
[ "KO" ] | PRO5533-00001 | Download 0.28 MB |
[ "NL" ] | PRO5533-00001 | Download 0.28 MB |
[ "NL-BE" ] | PRO5533-00001 | Download 0.28 MB |
[ "NO" ] | PRO5533-00001 | Download 0.28 MB |
[ "PL" ] | PRO5533-00001 | Download 0.28 MB |
[ "PT" ] | PRO5533-00001 | Download 0.28 MB |
[ "SV" ] | PRO5533-00001 | Download 0.28 MB |
[ "TR" ] | PRO5533-00001 | Download 0.28 MB |
[ "CS" ] | PRO5536-00001 | Download 0.3 MB |
[ "DA" ] | PRO5536-00001 | Download 0.3 MB |
[ "DE" ] | PRO5536-00001 | Download 0.29 MB |
[ "DE-AT" ] | PRO5536-00001 | Download 0.29 MB |
[ "DE-CH" ] | PRO5536-00001 | Download 0.29 MB |
[ "EN" ] | PRO5536-00001 | Download 0.3 MB |
[ "EN-AE" ] | PRO5536-00001 | Download 0.3 MB |
[ "EN-CH" ] | PRO5536-00001 | Download 0.3 MB |
[ "EN-IN" ] | PRO5536-00001 | Download 0.3 MB |
[ "EN-PL" ] | PRO5536-00001 | Download 0.3 MB |
[ "EN-ZA" ] | PRO5536-00001 | Download 0.3 MB |
[ "ES" ] | PRO5536-00001 | Download 0.3 MB |
[ "ES-AR" ] | PRO5536-00001 | Download 0.3 MB |
[ "ES-MX" ] | PRO5536-00001 | Download 0.3 MB |
[ "FI" ] | PRO5536-00001 | Download 0.3 MB |
[ "FR" ] | 5536 00001 | Download 0.29 MB |
[ "FR-CH" ] | 5536 00001 | Download 0.29 MB |
[ "HU" ] | PRO5536-00001 | Download 0.3 MB |
[ "IT" ] | PRO5536-00001 | Download 0.3 MB |
[ "IT-CH" ] | PRO5536-00001 | Download 0.3 MB |
[ "JA" ] | PRO5536-00001 | Download 0.3 MB |
[ "KO" ] | PRO5536-00001 | Download 0.3 MB |
[ "NL" ] | PRO5536-00001 | Download 0.3 MB |
[ "NL-BE" ] | PRO5536-00001 | Download 0.3 MB |
[ "NO" ] | PRO5536-00001 | Download 0.3 MB |
[ "PL" ] | PRO5536-00001 | Download 0.3 MB |
[ "PT" ] | PRO5536-00001 | Download 0.3 MB |
[ "SV" ] | PRO5536-00001 | Download 0.3 MB |
[ "TR" ] | PRO5536-00001 | Download 0.3 MB |
[ "CS" ] | PRO5539-00001 | Download 0.87 MB |
[ "DA" ] | PRO5539-00001 | Download 0.87 MB |
[ "DE" ] | PRO5539-00001 | Download 0.92 MB |
[ "DE-AT" ] | PRO5539-00001 | Download 0.92 MB |
[ "DE-CH" ] | PRO5539-00001 | Download 0.92 MB |
[ "EN" ] | PRO5539-00001 | Download 0.87 MB |
[ "EN-AE" ] | PRO5539-00001 | Download 0.87 MB |
[ "EN-CH" ] | PRO5539-00001 | Download 0.87 MB |
[ "EN-IN" ] | PRO5539-00001 | Download 0.87 MB |
[ "EN-PL" ] | PRO5539-00001 | Download 0.87 MB |
[ "EN-ZA" ] | PRO5539-00001 | Download 0.87 MB |
[ "ES" ] | PRO5539-00001 | Download 0.87 MB |
[ "ES-AR" ] | PRO5539-00001 | Download 0.87 MB |
[ "ES-MX" ] | PRO5539-00001 | Download 0.87 MB |
[ "FI" ] | PRO5539-00001 | Download 0.87 MB |
[ "FR" ] | PRO5539-00001 | Download 0.87 MB |
[ "FR-CH" ] | PRO5539-00001 | Download 0.87 MB |
[ "HU" ] | PRO5539-00001 | Download 0.87 MB |
[ "IT" ] | PRO5539-00001 | Download 0.87 MB |
[ "IT-CH" ] | PRO5539-00001 | Download 0.87 MB |
[ "JA" ] | PRO5539-00001 | Download 0.87 MB |
[ "KO" ] | PRO5539-00001 | Download 0.87 MB |
[ "NL" ] | PRO5539-00001 | Download 0.87 MB |
[ "NL-BE" ] | PRO5539-00001 | Download 0.87 MB |
[ "NO" ] | PRO5539-00001 | Download 0.87 MB |
[ "PL" ] | PRO5539-00001 | Download 0.87 MB |
[ "PT" ] | PRO5539-00001 | Download 0.87 MB |
[ "SV" ] | PRO5539-00001 | Download 0.87 MB |
[ "TR" ] | PRO5539-00001 | Download 0.87 MB |
[ "CS" ] | 5542 00001 | Download 0.86 MB |
[ "DA" ] | 5542 00001 | Download 0.86 MB |
[ "DE" ] | 5542 00001 | Download 0.87 MB |
[ "DE-AT" ] | 5542 00001 | Download 0.87 MB |
[ "DE-CH" ] | 5542 00001 | Download 0.87 MB |
[ "EN" ] | 5542 00001 | Download 0.86 MB |
[ "EN-AE" ] | 5542 00001 | Download 0.86 MB |
[ "EN-CH" ] | 5542 00001 | Download 0.86 MB |
[ "EN-IN" ] | 5542 00001 | Download 0.86 MB |
[ "EN-PL" ] | 5542 00001 | Download 0.86 MB |
[ "EN-ZA" ] | 5542 00001 | Download 0.86 MB |
[ "ES" ] | 5542 00001 | Download 0.86 MB |
[ "ES-AR" ] | 5542 00001 | Download 0.86 MB |
[ "ES-MX" ] | 5542 00001 | Download 0.86 MB |
[ "FI" ] | 5542 00001 | Download 0.86 MB |
[ "FR" ] | 5542 00001 | Download 0.86 MB |
[ "FR-CH" ] | 5542 00001 | Download 0.86 MB |
[ "HU" ] | 5542 00001 | Download 0.86 MB |
[ "IT" ] | 5542 00001 | Download 0.86 MB |
[ "IT-CH" ] | 5542 00001 | Download 0.86 MB |
[ "JA" ] | 5542 00001 | Download 0.86 MB |
[ "KO" ] | 5542 00001 | Download 0.86 MB |
[ "NL" ] | 5542 00001 | Download 0.86 MB |
[ "NL-BE" ] | 5542 00001 | Download 0.86 MB |
[ "NO" ] | 5542 00001 | Download 0.86 MB |
[ "PL" ] | 5542 00001 | Download 0.86 MB |
[ "PT" ] | 5542 00001 | Download 0.86 MB |
[ "SV" ] | 5542 00001 | Download 0.86 MB |
[ "TR" ] | 5542 00001 | Download 0.86 MB |
[ "CS" ] | 5543 00001 | Download 0.36 MB |
[ "DA" ] | 5543 00001 | Download 0.36 MB |
[ "DE" ] | 5543 00001 | Download 0.37 MB |
[ "DE-AT" ] | 5543 00001 | Download 0.37 MB |
[ "DE-CH" ] | 5543 00001 | Download 0.37 MB |
[ "EN" ] | 5543 00001 | Download 0.36 MB |
[ "EN-AE" ] | 5543 00001 | Download 0.36 MB |
[ "EN-CH" ] | 5543 00001 | Download 0.36 MB |
[ "EN-IN" ] | 5543 00001 | Download 0.36 MB |
[ "EN-PL" ] | 5543 00001 | Download 0.36 MB |
[ "EN-ZA" ] | 5543 00001 | Download 0.36 MB |
[ "ES" ] | 5543 00001 | Download 0.36 MB |
[ "ES-AR" ] | 5543 00001 | Download 0.36 MB |
[ "ES-MX" ] | 5543 00001 | Download 0.36 MB |
[ "FI" ] | 5543 00001 | Download 0.36 MB |
[ "FR" ] | 5543 00001 | Download 0.36 MB |
[ "FR-CH" ] | 5543 00001 | Download 0.36 MB |
[ "HU" ] | 5543 00001 | Download 0.36 MB |
[ "IT" ] | 5543 00001 | Download 0.36 MB |
[ "IT-CH" ] | 5543 00001 | Download 0.36 MB |
[ "JA" ] | 5543 00001 | Download 0.36 MB |
[ "KO" ] | 5543 00001 | Download 0.36 MB |
[ "NL" ] | 5543 00001 | Download 0.36 MB |
[ "NL-BE" ] | 5543 00001 | Download 0.36 MB |
[ "NO" ] | 5543 00001 | Download 0.36 MB |
[ "PL" ] | 5543 00001 | Download 0.36 MB |
[ "PT" ] | 5543 00001 | Download 0.36 MB |
[ "SV" ] | 5543 00001 | Download 0.36 MB |
[ "TR" ] | 5543 00001 | Download 0.36 MB |
Materialnummer | 3116381 |
---|---|
Objektbezeichnung | KHB-10SAE-1112-09X-A |
Bauart Kugelhahn | KHB |
Nennweite DN | 10 |
Anschlussart Kugelhahn | Innengewinde |
Anschluss / Flanschbezeichnung | SAE |
Norm | SAE J514 / ISO 11926-1 |
Gehäusewerkstoff Kugelhahn | Stahl |
Werkstoff Kennnziffer | Stahl-Stahl-POM-NBR |
Oberflächenschutz | verzinkt |
Ausführung Schalthebel | ohne |
Schlüsselweite | SW09 |
Nenndruck [bar] | 500 |
Nenndruck [Mpa] | 50 |
Nenndruck [Psi] | 7250 |
Betätigung | Handhebel |
Abnahme / Prüfbescheinigung | ohne Abnahme |
Befestigungsbohrungen | ohne Befestigungsbohrungen |
Abschliessvorrichtung | ohne Abschliessvorrichtung |
Schaltstellungsüberwachung | ohne Schaltstell.überwachung |
Kombination | keine KH - Kombination |
Downloads
CAD-Daten finden Sie nicht auf Produktkategorieebene, sondern direkt an den einzelnen Produkten.
Medien