KHB-G3/4-1112-01X-A
Materialnummer
Zur übergeordneten Produktgruppe
552762
Produkt ist nicht vorrätig.
Auf Lager
Meiner Liste hinzufügen
Im Bereich "Meine Liste" können Sie sich Produkte merken, diese anfragen oder Vorlagen für wiederkehrende Bestellungen erstellen.
Technische Daten
Sprache | Name | |
---|---|---|
[ "CS" ] | PRO5501-00001 | Download 0 MB |
[ "DA" ] | PRO5501-00001 | Download 0 MB |
[ "DE" ] | PRO5501-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5501-00001 | Download 0 MB |
[ "EN" ] | PRO5501-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5501-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5501-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5501-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5501-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5501-00001 | Download 0 MB |
[ "ES" ] | PRO5501-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5501-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5501-00001 | Download 0 MB |
[ "FI" ] | PRO5501-00001 | Download 0 MB |
[ "FR" ] | PRO5501-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5501-00001 | Download 0 MB |
[ "HU" ] | PRO5501-00001 | Download 0 MB |
[ "IT" ] | PRO5501-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5501-00001 | Download 0 MB |
[ "JA" ] | PRO5501-00001 | Download 0 MB |
[ "KO" ] | PRO5501-00001 | Download 0 MB |
[ "NL" ] | PRO5501-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5501-00001 | Download 0 MB |
[ "NO" ] | PRO5501-00001 | Download 0 MB |
[ "PL" ] | 5501 00001 | Download 0 MB |
[ "PT" ] | 5501 00001 | Download 0 MB |
[ "SV" ] | PRO5501-00001 | Download 0 MB |
[ "TR" ] | PRO5501-00001 | Download 0 MB |
[ "CS" ] | PRO5515-00001 | Download 0 MB |
[ "DA" ] | PRO5515-00001 | Download 0 MB |
[ "DE" ] | PRO5515-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5515-00001 | Download 0 MB |
[ "EN" ] | PRO5515-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5515-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5515-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5515-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5515-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5515-00001 | Download 0 MB |
[ "ES" ] | PRO5515-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5515-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5515-00001 | Download 0 MB |
[ "FI" ] | PRO5515-00001 | Download 0 MB |
[ "FR" ] | PRO5515-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5515-00001 | Download 0 MB |
[ "HU" ] | PRO5515-00001 | Download 0 MB |
[ "IT" ] | PRO5515-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5515-00001 | Download 0 MB |
[ "JA" ] | 5515 00001 | Download 0 MB |
[ "KO" ] | PRO5515-00001 | Download 0 MB |
[ "NL" ] | PRO5515-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5515-00001 | Download 0 MB |
[ "NO" ] | PRO5515-00001 | Download 0 MB |
[ "PL" ] | PRO5515-00001 | Download 0 MB |
[ "PT" ] | 5515 00001 | Download 0 MB |
[ "SV" ] | PRO5515-00001 | Download 0 MB |
[ "TR" ] | PRO5515-00001 | Download 0 MB |
[ "CS" ] | PRO5519-00001 | Download 0 MB |
[ "DA" ] | PRO5519-00001 | Download 0 MB |
[ "DE" ] | PRO5519-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5519-00001 | Download 0 MB |
[ "EN" ] | PRO5519-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5519-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5519-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5519-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5519-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5519-00001 | Download 0 MB |
[ "ES" ] | PRO5519-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5519-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5519-00001 | Download 0 MB |
[ "FI" ] | PRO5519-00001 | Download 0 MB |
[ "FR" ] | PRO5519-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5519-00001 | Download 0 MB |
[ "HU" ] | PRO5519-00001 | Download 0 MB |
[ "IT" ] | PRO5519-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5519-00001 | Download 0 MB |
[ "JA" ] | 5519 00001 | Download 0 MB |
[ "KO" ] | PRO5519-00001 | Download 0 MB |
[ "NL" ] | PRO5519-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5519-00001 | Download 0 MB |
[ "NO" ] | PRO5519-00001 | Download 0 MB |
[ "PL" ] | PRO5519-00001 | Download 0 MB |
[ "PT" ] | PRO5519-00001 | Download 0 MB |
[ "SV" ] | PRO5519-00001 | Download 0 MB |
[ "TR" ] | PRO5519-00001 | Download 0 MB |
[ "CS" ] | PRO5522-00001 | Download 0 MB |
[ "DA" ] | PRO5522-00001 | Download 0 MB |
[ "DE" ] | PRO5522-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5522-00001 | Download 0 MB |
[ "EN" ] | PRO5522-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5522-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5522-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5522-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5522-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5522-00001 | Download 0 MB |
[ "ES" ] | PRO5522-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5522-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5522-00001 | Download 0 MB |
[ "FI" ] | PRO5522-00001 | Download 0 MB |
[ "FR" ] | PRO5522-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5522-00001 | Download 0 MB |
[ "HU" ] | PRO5522-00001 | Download 0 MB |
[ "IT" ] | PRO5522-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5522-00001 | Download 0 MB |
[ "JA" ] | PRO5522-00001 | Download 0 MB |
[ "KO" ] | PRO5522-00001 | Download 0 MB |
[ "NL" ] | PRO5522-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5522-00001 | Download 0 MB |
[ "NO" ] | PRO5522-00001 | Download 0 MB |
[ "PL" ] | PRO5522-00001 | Download 0 MB |
[ "PT" ] | PRO5522-00001 | Download 0 MB |
[ "SV" ] | PRO5522-00001 | Download 0 MB |
[ "TR" ] | PRO5522-00001 | Download 0 MB |
[ "CS" ] | PRO5528-00001 | Download 0 MB |
[ "DA" ] | PRO5528-00001 | Download 0 MB |
[ "DE" ] | PRO5528-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5528-00001 | Download 0 MB |
[ "EN" ] | PRO5528-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5528-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5528-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5528-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5528-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5528-00001 | Download 0 MB |
[ "ES" ] | PRO5528-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5528-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5528-00001 | Download 0 MB |
[ "FI" ] | PRO5528-00001 | Download 0 MB |
[ "FR" ] | 5528 00001 | Download 0 MB |
[ "FR-CH" ] | 5528 00001 | Download 0 MB |
[ "HU" ] | PRO5528-00001 | Download 0 MB |
[ "IT" ] | PRO5528-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5528-00001 | Download 0 MB |
[ "JA" ] | PRO5528-00001 | Download 0 MB |
[ "KO" ] | PRO5528-00001 | Download 0 MB |
[ "NL" ] | PRO5528-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5528-00001 | Download 0 MB |
[ "NO" ] | PRO5528-00001 | Download 0 MB |
[ "PL" ] | PRO5528-00001 | Download 0 MB |
[ "PT" ] | PRO5528-00001 | Download 0 MB |
[ "SV" ] | PRO5528-00001 | Download 0 MB |
[ "TR" ] | PRO5528-00001 | Download 0 MB |
[ "CS" ] | PRO5529-00001 | Download 0 MB |
[ "DA" ] | PRO5529-00001 | Download 0 MB |
[ "DE" ] | PRO5529-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5529-00001 | Download 0 MB |
[ "EN" ] | PRO5529-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5529-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5529-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5529-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5529-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5529-00001 | Download 0 MB |
[ "ES" ] | PRO5529-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5529-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5529-00001 | Download 0 MB |
[ "FI" ] | PRO5529-00001 | Download 0 MB |
[ "FR" ] | 5529 00001 | Download 0 MB |
[ "FR-CH" ] | 5529 00001 | Download 0 MB |
[ "HU" ] | PRO5529-00001 | Download 0 MB |
[ "IT" ] | PRO5529-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5529-00001 | Download 0 MB |
[ "JA" ] | PRO5529-00001 | Download 0 MB |
[ "KO" ] | PRO5529-00001 | Download 0 MB |
[ "NL" ] | PRO5529-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5529-00001 | Download 0 MB |
[ "NO" ] | PRO5529-00001 | Download 0 MB |
[ "PL" ] | PRO5529-00001 | Download 0 MB |
[ "PT" ] | PRO5529-00001 | Download 0 MB |
[ "SV" ] | PRO5529-00001 | Download 0 MB |
[ "TR" ] | PRO5529-00001 | Download 0 MB |
[ "CS" ] | PRO5530-00001 | Download 0 MB |
[ "DA" ] | PRO5530-00001 | Download 0 MB |
[ "DE" ] | PRO5530-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5530-00001 | Download 0 MB |
[ "EN" ] | PRO5530-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5530-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5530-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5530-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5530-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5530-00001 | Download 0 MB |
[ "ES" ] | PRO5530-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5530-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5530-00001 | Download 0 MB |
[ "FI" ] | PRO5530-00001 | Download 0 MB |
[ "FR" ] | 5530 00001 | Download 0 MB |
[ "FR-CH" ] | 5530 00001 | Download 0 MB |
[ "HU" ] | PRO5530-00001 | Download 0 MB |
[ "IT" ] | PRO5530-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5530-00001 | Download 0 MB |
[ "JA" ] | PRO5530-00001 | Download 0 MB |
[ "KO" ] | PRO5530-00001 | Download 0 MB |
[ "NL" ] | PRO5530-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5530-00001 | Download 0 MB |
[ "NO" ] | PRO5530-00001 | Download 0 MB |
[ "PL" ] | PRO5530-00001 | Download 0 MB |
[ "PT" ] | PRO5530-00001 | Download 0 MB |
[ "SV" ] | PRO5530-00001 | Download 0 MB |
[ "TR" ] | PRO5530-00001 | Download 0 MB |
[ "CS" ] | PRO5533-00001 | Download 0 MB |
[ "DA" ] | PRO5533-00001 | Download 0 MB |
[ "DE" ] | PRO5533-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5533-00001 | Download 0 MB |
[ "EN" ] | PRO5533-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5533-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5533-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5533-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5533-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5533-00001 | Download 0 MB |
[ "ES" ] | PRO5533-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5533-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5533-00001 | Download 0 MB |
[ "FI" ] | PRO5533-00001 | Download 0 MB |
[ "FR" ] | 5533 00001 | Download 0 MB |
[ "FR-CH" ] | 5533 00001 | Download 0 MB |
[ "HU" ] | PRO5533-00001 | Download 0 MB |
[ "IT" ] | PRO5533-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5533-00001 | Download 0 MB |
[ "JA" ] | PRO5533-00001 | Download 0 MB |
[ "KO" ] | PRO5533-00001 | Download 0 MB |
[ "NL" ] | PRO5533-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5533-00001 | Download 0 MB |
[ "NO" ] | PRO5533-00001 | Download 0 MB |
[ "PL" ] | PRO5533-00001 | Download 0 MB |
[ "PT" ] | PRO5533-00001 | Download 0 MB |
[ "SV" ] | PRO5533-00001 | Download 0 MB |
[ "TR" ] | PRO5533-00001 | Download 0 MB |
[ "CS" ] | PRO5536-00001 | Download 0 MB |
[ "DA" ] | PRO5536-00001 | Download 0 MB |
[ "DE" ] | PRO5536-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5536-00001 | Download 0 MB |
[ "EN" ] | PRO5536-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5536-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5536-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5536-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5536-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5536-00001 | Download 0 MB |
[ "ES" ] | PRO5536-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5536-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5536-00001 | Download 0 MB |
[ "FI" ] | PRO5536-00001 | Download 0 MB |
[ "FR" ] | 5536 00001 | Download 0 MB |
[ "FR-CH" ] | 5536 00001 | Download 0 MB |
[ "HU" ] | PRO5536-00001 | Download 0 MB |
[ "IT" ] | PRO5536-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5536-00001 | Download 0 MB |
[ "JA" ] | PRO5536-00001 | Download 0 MB |
[ "KO" ] | PRO5536-00001 | Download 0 MB |
[ "NL" ] | PRO5536-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5536-00001 | Download 0 MB |
[ "NO" ] | PRO5536-00001 | Download 0 MB |
[ "PL" ] | PRO5536-00001 | Download 0 MB |
[ "PT" ] | PRO5536-00001 | Download 0 MB |
[ "SV" ] | PRO5536-00001 | Download 0 MB |
[ "TR" ] | PRO5536-00001 | Download 0 MB |
[ "CS" ] | PRO5539-00001 | Download 0 MB |
[ "DA" ] | PRO5539-00001 | Download 0 MB |
[ "DE" ] | PRO5539-00001 | Download 0 MB |
[ "DE-CH" ] | PRO5539-00001 | Download 0 MB |
[ "EN" ] | PRO5539-00001 | Download 0 MB |
[ "EN-AE" ] | PRO5539-00001 | Download 0 MB |
[ "EN-CH" ] | PRO5539-00001 | Download 0 MB |
[ "EN-IN" ] | PRO5539-00001 | Download 0 MB |
[ "EN-PL" ] | PRO5539-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO5539-00001 | Download 0 MB |
[ "ES" ] | PRO5539-00001 | Download 0 MB |
[ "ES-AR" ] | PRO5539-00001 | Download 0 MB |
[ "ES-MX" ] | PRO5539-00001 | Download 0 MB |
[ "FI" ] | PRO5539-00001 | Download 0 MB |
[ "FR" ] | PRO5539-00001 | Download 0 MB |
[ "FR-CH" ] | PRO5539-00001 | Download 0 MB |
[ "HU" ] | PRO5539-00001 | Download 0 MB |
[ "IT" ] | PRO5539-00001 | Download 0 MB |
[ "IT-CH" ] | PRO5539-00001 | Download 0 MB |
[ "JA" ] | PRO5539-00001 | Download 0 MB |
[ "KO" ] | PRO5539-00001 | Download 0 MB |
[ "NL" ] | PRO5539-00001 | Download 0 MB |
[ "NL-BE" ] | PRO5539-00001 | Download 0 MB |
[ "NO" ] | PRO5539-00001 | Download 0 MB |
[ "PL" ] | PRO5539-00001 | Download 0 MB |
[ "PT" ] | PRO5539-00001 | Download 0 MB |
[ "SV" ] | PRO5539-00001 | Download 0 MB |
[ "TR" ] | PRO5539-00001 | Download 0 MB |
[ "CS" ] | 5542 00001 | Download 0 MB |
[ "DA" ] | 5542 00001 | Download 0 MB |
[ "DE" ] | 5542 00001 | Download 0 MB |
[ "DE-CH" ] | 5542 00001 | Download 0 MB |
[ "EN" ] | 5542 00001 | Download 0 MB |
[ "EN-AE" ] | 5542 00001 | Download 0 MB |
[ "EN-CH" ] | 5542 00001 | Download 0 MB |
[ "EN-IN" ] | 5542 00001 | Download 0 MB |
[ "EN-PL" ] | 5542 00001 | Download 0 MB |
[ "EN-ZA" ] | 5542 00001 | Download 0 MB |
[ "ES" ] | 5542 00001 | Download 0 MB |
[ "ES-AR" ] | 5542 00001 | Download 0 MB |
[ "ES-MX" ] | 5542 00001 | Download 0 MB |
[ "FI" ] | 5542 00001 | Download 0 MB |
[ "FR" ] | 5542 00001 | Download 0 MB |
[ "FR-CH" ] | 5542 00001 | Download 0 MB |
[ "HU" ] | 5542 00001 | Download 0 MB |
[ "IT" ] | 5542 00001 | Download 0 MB |
[ "IT-CH" ] | 5542 00001 | Download 0 MB |
[ "JA" ] | 5542 00001 | Download 0 MB |
[ "KO" ] | 5542 00001 | Download 0 MB |
[ "NL" ] | 5542 00001 | Download 0 MB |
[ "NL-BE" ] | 5542 00001 | Download 0 MB |
[ "NO" ] | 5542 00001 | Download 0 MB |
[ "PL" ] | 5542 00001 | Download 0 MB |
[ "PT" ] | 5542 00001 | Download 0 MB |
[ "SV" ] | 5542 00001 | Download 0 MB |
[ "TR" ] | 5542 00001 | Download 0 MB |
[ "CS" ] | 5543 00001 | Download 0 MB |
[ "DA" ] | 5543 00001 | Download 0 MB |
[ "DE" ] | 5543 00001 | Download 0 MB |
[ "DE-CH" ] | 5543 00001 | Download 0 MB |
[ "EN" ] | 5543 00001 | Download 0 MB |
[ "EN-AE" ] | 5543 00001 | Download 0 MB |
[ "EN-CH" ] | 5543 00001 | Download 0 MB |
[ "EN-IN" ] | 5543 00001 | Download 0 MB |
[ "EN-PL" ] | 5543 00001 | Download 0 MB |
[ "EN-ZA" ] | 5543 00001 | Download 0 MB |
[ "ES" ] | 5543 00001 | Download 0 MB |
[ "ES-AR" ] | 5543 00001 | Download 0 MB |
[ "ES-MX" ] | 5543 00001 | Download 0 MB |
[ "FI" ] | 5543 00001 | Download 0 MB |
[ "FR" ] | 5543 00001 | Download 0 MB |
[ "FR-CH" ] | 5543 00001 | Download 0 MB |
[ "HU" ] | 5543 00001 | Download 0 MB |
[ "IT" ] | 5543 00001 | Download 0 MB |
[ "IT-CH" ] | 5543 00001 | Download 0 MB |
[ "JA" ] | 5543 00001 | Download 0 MB |
[ "KO" ] | 5543 00001 | Download 0 MB |
[ "NL" ] | 5543 00001 | Download 0 MB |
[ "NL-BE" ] | 5543 00001 | Download 0 MB |
[ "NO" ] | 5543 00001 | Download 0 MB |
[ "PL" ] | 5543 00001 | Download 0 MB |
[ "PT" ] | 5543 00001 | Download 0 MB |
[ "SV" ] | 5543 00001 | Download 0 MB |
[ "TR" ] | 5543 00001 | Download 0 MB |
Materialnummer | 552762 |
---|---|
Objektbezeichnung | KHB-G3/4-1112-01X-A |
Bauart Kugelhahn | KHB |
Nennweite DN | 20 |
Anschlussart Kugelhahn | Innengewinde |
Anschluss / Flanschbezeichnung | G |
Norm | DIN ISO 228 |
Gehäusewerkstoff Kugelhahn | Stahl |
Werkstoff Kennnziffer | Stahl-Stahl-POM-NBR |
Oberflächenschutz | verzinkt |
Ausführung Schalthebel | gerader Schalthebel |
Schlüsselweite | SW14 |
Nenndruck [bar] | 420 |
Nenndruck [Mpa] | 42 |
Nenndruck [Psi] | 6000 |
Betätigung | Handhebel |
Abnahme / Prüfbescheinigung | ohne Abnahme |
Befestigungsbohrungen | ohne Befestigungsbohrungen |
Abschliessvorrichtung | ohne Abschliessvorrichtung |
Schaltstellungsüberwachung | ohne Schaltstell.überwachung |
Kombination | keine KH - Kombination |
Downloads
CAD-Daten finden Sie nicht auf Produktkategorieebene, sondern direkt an den einzelnen Produkten.
Medien