FCM – FluidCleaner Mobile
The FluidCleaner Mobil FCM is a mobile oil servicing and care unit and is used for offline filtration during the filling of systems and when hydraulic and lubrication media are being repumped. With the FCM, HYDAC is offering a flexible and dependable service instrument for fluid care and servicing which considerably increases the service life of operating media, components and thus entire systems and thereby reduces operating costs. For utilisation in hydraulic and lubrication oil systems in different industries (e.g. machine tools, plastic injection machines, paper machines, construction machines, steel industry, marine and offshore, mobile industry)
- Flow rate: max. 100 l/min
- Operating pressure: pmax = 10 bar
- Viscosity range: max. 15 to 1000 mm²/s
- Avoidance of cost-intensive component damage and system downtimes
- Safe and convenient handling
- Increased oil service life
- Reduction of Life Cycle Cost LCC
SKU
learn more ...
GP_1000428046
Product Search
Filter selection
Reset filter
FCM – FluidCleaner Mobile
|
>FCM-060-F-M-2---C
Material-No. 3019647
|
|
||||||||
|
>FCM-060-F-M-2----B
Material-No. 3024893
|
|
||||||||
|
>FCM-100-G-N-3B20-C/-S5D5
Material-No. 3025873
|
|
||||||||
|
>FCM-100-K-N-2B03-B/-SK5 DK5
Material-No. 3026027
|
|
||||||||
|
>FCM-100-G-N-2B10-B
Material-No. 3027124
|
|
||||||||
|
>FCM-100-G-N-2B03-C/-SKDK-V
Material-No. 3029166
|
|
||||||||
|
>FCM-100-F-N-2----B/-DK
Material-No. 3029290
|
|
||||||||
|
>FCM-060-F-N-3B05-B/-S5 DK5
Material-No. 3030014
|
|
||||||||
|
>FCM-100-G-N-3----C
Material-No. 3030380
|
|
||||||||
|
>FCM-100-K-N-3B10-B
Material-No. 3031649
|
|
||||||||
|
>FCM-100-K-N-2B10-B/-D5
Material-No. 3031659
|
|
||||||||
|
>FCM-100-F-N-2B10-B/-S5D5
Material-No. 3034047
|
|
||||||||
|
>FCM-100-G-N-2---B/-D5
Material-No. 3034403
|
|
||||||||
|
>FCM-060-F-N-2----B/-SKDK
Material-No. 3038569
|
|
||||||||
|
>FCM-100-K-N-3---C/-V
Material-No. 3040394
|
|
||||||||
|
>FCM-100-G-N-3B05-B/-S5D5-V
Material-No. 3041177
|
|
||||||||
|
>FCM-100-K-N-2---B/-S5D5
Material-No. 3042796
|
|
||||||||
|
>FCM-100-G-N-2----B/-S5D5-V
Material-No. 3043835
|
|
||||||||
|
>FCM-100-F-N-3----C
Material-No. 3044238
|
|
||||||||
|
>FCM-100-G-N-2---B/-SK
Material-No. 3045021
|
|