DFDK BH/HC 280 QLF 5 D 1.1 /-LED

Part number
1261322
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 315
Filter material BH/HC=Betamicron high pressure
Filtration rating 5
Type of connection Thread (inches, ISO 228)
Connection size 1 1/2 inch
Clogging indicator D=visual/electrical
Bypass KB=no bypass
Sealing material NBR=NBR (Perbunan)
Changeover L=ball changeover L-shaped
Standard 0=none
Other features LED=CI with LED display

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFDK Change-Over Pressure Filter
Spare parts list EN

(1.35 MB)