MFX BN/HC 100 G C 10 BF 3.0 /-B3.5

Part number
1295360
To parent product group
-
In stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 50
Filter material BN/HC=Betamicron low pressure
Filtration rating 10
Type of connection Thread (inches, ISO 228)
Connection size 3/4 inch
Clogging indicator BF=vis. mobile
Bypass 3.5 bar
Sealing material NBR=NBR (Perbunan)
Changeover 0=no changeover
Standard 0=none
Other features 0=no other features

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MFX Inline Filter
Spare parts list EN

(0.54 MB)

MFX Inline Filter
Product brochure EN

(0.52 MB)