NFD ON 2640 DAP 3 C 2.0 /-A5-B6

Part number
1300362
To parent product group
-
Out of stock
Add to my list In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
More Information
pmax [bar] 25
Filter material ON=Optimicron low pressure
Filtration rating 3
Type of connection SAE flange
Connection size 100
Clogging indicator C=electrical switch
Bypass 6 bar
Sealing material NBR=NBR (Perbunan)
Changeover A=1-pc. ball changeover
Standard 0=none
Other features A5=response pressure CI 5 bar

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
NFD Change-Over Filter
Spare parts list EN

(2.85 MB)