-
In stock
Add to my list
In the "My List" area, you can remember products, request them or create templates for recurring orders.
Technical data
Language | Name | |
---|---|---|
[ "CS" ] | 7209 00001 | Download 0 MB |
[ "DA" ] | 7209 00001 | Download 0 MB |
[ "DE" ] | 7209 00001 | Download 0 MB |
[ "DE-AT" ] | 7209 00001 | Download 0 MB |
[ "DE-CH" ] | 7209 00001 | Download 0 MB |
[ "EN" ] | 7209 00001 | Download 0 MB |
[ "EN-AE" ] | 7209 00001 | Download 0 MB |
[ "EN-CH" ] | 7209 00001 | Download 0 MB |
[ "EN-IN" ] | 7209 00001 | Download 0 MB |
[ "EN-PL" ] | 7209 00001 | Download 0 MB |
[ "EN-ZA" ] | 7209 00001 | Download 0 MB |
[ "ES" ] | 7209 00001 | Download 0 MB |
[ "ES-AR" ] | 7209 00001 | Download 0 MB |
[ "ES-MX" ] | 7209 00001 | Download 0 MB |
[ "FI" ] | 7209 00001 | Download 0 MB |
[ "FR" ] | 7209 00001 | Download 0 MB |
[ "FR-CH" ] | 7209 00001 | Download 0 MB |
[ "HU" ] | 7209 00001 | Download 0 MB |
[ "IT" ] | 7209 00001 | Download 0 MB |
[ "IT-CH" ] | 7209 00001 | Download 0 MB |
[ "JA" ] | 7209 00001 | Download 0 MB |
[ "KO" ] | 7209 00001 | Download 0 MB |
[ "NL" ] | 7209 00001 | Download 0 MB |
[ "NL-BE" ] | 7209 00001 | Download 0 MB |
[ "NO" ] | 7209 00001 | Download 0 MB |
[ "PL" ] | 7209 00001 | Download 0 MB |
[ "PT" ] | 7209 00001 | Download 0 MB |
[ "SV" ] | 7209 00001 | Download 0 MB |
[ "TR" ] | 7209 00001 | Download 0 MB |
[ "CS" ] | PRO74071-00001 | Download 0 MB |
[ "DA" ] | PRO74071-00001 | Download 0 MB |
[ "DE" ] | PRO74071-00001 | Download 0 MB |
[ "DE-AT" ] | PRO74071-00001 | Download 0 MB |
[ "DE-CH" ] | PRO74071-00001 | Download 0 MB |
[ "EN" ] | PRO74071-00001 | Download 0 MB |
[ "EN-AE" ] | PRO74071-00001 | Download 0 MB |
[ "EN-CH" ] | PRO74071-00001 | Download 0 MB |
[ "EN-IN" ] | PRO74071-00001 | Download 0 MB |
[ "EN-PL" ] | PRO74071-00001 | Download 0 MB |
[ "EN-ZA" ] | PRO74071-00001 | Download 0 MB |
[ "ES" ] | PRO74071-00001 | Download 0 MB |
[ "ES-AR" ] | PRO74071-00001 | Download 0 MB |
[ "ES-MX" ] | PRO74071-00001 | Download 0 MB |
[ "FI" ] | PRO74071-00001 | Download 0 MB |
[ "FR" ] | 74071 00001 | Download 0 MB |
[ "FR-CH" ] | 74071 00001 | Download 0 MB |
[ "HU" ] | PRO74071-00001 | Download 0 MB |
[ "IT" ] | PRO74071-00001 | Download 0 MB |
[ "IT-CH" ] | PRO74071-00001 | Download 0 MB |
[ "JA" ] | PRO74071-00001 | Download 0 MB |
[ "KO" ] | PRO74071-00001 | Download 0 MB |
[ "NL" ] | PRO74071-00001 | Download 0 MB |
[ "NL-BE" ] | PRO74071-00001 | Download 0 MB |
[ "NO" ] | PRO74071-00001 | Download 0 MB |
[ "PL" ] | 74071 00001 | Download 0 MB |
[ "PT" ] | PRO74071-00001 | Download 0 MB |
[ "SV" ] | PRO74071-00001 | Download 0 MB |
[ "TR" ] | PRO74071-00001 | Download 0 MB |
pmax [bar] | 0.0 |
---|---|
Filter material | SI=silica gel |
Filtration rating | 2 |
Type of connection | Thread (NPT) |
Connection size | 1 inch |
Clogging indicator | W=no indicator hole |
Bypass | KB=no bypass |
Sealing material | NBR=NBR (Perbunan) |
Changeover | 0=no changeover |
Standard | 0=none |
Other features | 0=no other features |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media